TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Coil Hose Air Line Tubing with Strain Relief Fittings  - Discontinued

OCH Series Tubing - Pneumatic Coiled Hose   
 
Coiled Polyurethane Hose with Strain Relief Fittings
OCH Series Tubing - Pneumatic Coiled Hose:Coil Hose Air Line Tubing with Strain Relief Fittings  - Discontinued
Click for larger image.
   
Made with Ether-based Polyurethane Tubing, 95A Durometer
Resists Abrasion and Kinking
Each Coiled Hose Comes with 1/4" Strain Relief Fitting on Each End, 1 Rigid and 1 Swivel
Ideal for Use with Air Tools and Air Line Accessories
Retractable Coil Returns to its Original Shape to Keep Areas Organized and Safe
Variety of Colors to Choose From. Blue, Yellow, Green, and Red
Can be Used with Water and other Fluids
Click to scroll below to order See Specs PDF View a printer friendly page

The OCH series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

The OMEGAFLEX® coiled hose assembly with strain relief fittings offers the perfect solution to keep work areas free of loose supply hoses that can tangle and create a mess. These are manufactured with 3/8" OD by 1/4" ID polyurethane tubing. Each assembly comes with a 1/4" fitting on each side; one rigid and one swivel. For ease of identification when incorporating several hose assemblies we offer different colors: Blue, Red, Green, and Yellow.
CODECOLOR
-YYellow
-GNGreen
-BLBlue
-RRed

SPECIFICATIONS
Temperature Range: -40 to 52°C(-40 to 125°F)
Vacuum Rating: To 28" Hg
Working Pressure: 170 psi @ 75 °F/25°C,
70psi @ 150°F/65°C with 3:1 Safety factor
Working Length: 80 to 90% of material length


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OCH-3814-5-A-GN    Consult sales   Green 1.5m (5') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-10-A-GN In Stock   1,045.00    Green 3.0m (10') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-15-A-GN    Consult sales   Green 4.6m (15') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-25-A-GN    Consult sales   Green 7.6m (25') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-5-A-R    Consult sales   Red 1.5m (5') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-10-A-R    Consult sales   Red 3.0m (10') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-15-A-R    Consult sales   Red 4.6m (15') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-25-A-R    Consult sales   Red 7.6m (25') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-5-A-Y    Consult sales   Yellow 1.5m (5') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-10-A-Y    Consult sales   Yellow 3.0m (10') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-15-A-Y    Consult sales   Yellow 4.6m (15') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-25-A-Y    Consult sales   Yellow 7.6m (25') 3/8" OD Hose with Strain Relief Fittings  
 OCH-3814-5-A-BL    Consult sales   Blue 1.5m (5') OD Hose with Strain Relief Fittings  
 OCH-3814-10-A-BL    Consult sales   Blue 3.0m (10') OD Hose with Strain Relief Fittings  
 OCH-3814-15-A-BL    Consult sales   Blue 4.6m (15') OD Hose with Strain Relief Fittings  
 OCH-3814-25-A-BL    Consult sales   Blue 7.6m (25') OD Hose with Strain Relief Fittings  
All dollar amounts on this site are shown in US currency.

 Note: Specifications listed are meant only as a guide. Each user must test the tubing under their operating conditions to determine the tubing’s suitability for the particular application. Refer to the color options chart for color codes.

   

   Back to topBack to top




MMV | 6 | 020