TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Temperature and Proc... >> 1/4 DIN Controllers >> OCS XL Series - Graphical Operator Control System

"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging

OCS XL Series - Graphical Operator Control System   
1 year warranty CE
PLC Programmable Logic Controller
OCS XL Series - Graphical Operator Control System:
Click for larger image.
   
USD$21,950.00  HE-XE102
PLC + Operator Interface
Free Programming Software
Removable Mass Data Storage (MicroSDTM)
--- Supports Data Logging
Two Serial Ports
Ethernet and Telephone Modem Option Cards
DIN Rail Mount or Panel Mount
--- ¼ DIN size
Touchscreen Models Available
Universal Remote I/O Modules (Modbus/RS485)
--- Digital, Analog, Thermocouple, RTD

View related products - Temperature and Process Controllers and Power Switching Devices

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

Sample application programs available by request

Introducing the XLe and XLt Operator Control Station (OCS) , an "all-in-one" controller, small enough to fit in the palm of your hand (only 3.75" square). These are more than just a PLC, they include a Graphical Operator Interface (HMI), built-in I/O, networking and removable mass data storage. OCS is a robust, reliable control product that combines a traditional controller (programmed with ladder logic) with an operator interface, I/O and networking into an integrated, all-in-one unit using a single industry-recognized software package called CscapeTM.

There are three basic model types to choose from in the OCS line:
--- The HE-XE series has a 128x64 graphical display and a 20-key keypad with 10 function keys and four "soft keys" which can be programmed differently for every user screen.
--- The HE-XT series features a 160x128 touchscreen graphical display with 4 function keys.
--- The HE-XL series has a 320x240 TFT color touchscreen with 5 function keys.

***New!*** 6" Color Touchscreens:   320x240 pixels, DIN Rail mount or Panel mount
Click here to order:  6" Color Touchscreens




First with Removable MicroSD™ Memory
The XLe is the first industrial product to include support for the latest standard in removable mass storage. To date, this dime-sized memory is only found on video-enabled cellular phones and is available in densities ranging from 128 MB to 2 GB. This is ideal for storing process data, machine recipes, and application files. Users can easily update the application program through this memory device– allowing logic and screen updates to be made in a single step with transportable media.

Built-in I/O and Networking
The four available XLe and XLt models with built-in I/O include digital, analog and high speed I/O. For machine control, the high speed I/O can provide totalizing, frequency measurement, PWM generation and pulse outputs. The available universal analog I/O is ideal for process control applications with high-resolution inputs which can be configured for thermocouple, RTD, 4 to 20 mA, ±100 mV, and 0 to 10V signals. The XLe and XLt also have field installable communications options. An internal 10/100 MB Ethernet card makes machine data and XLe programming accessible at a plant-wide or world-wide basis. In addition, the XL Series is available with an internal 57.6k telephone modem card. While Ethernet and modem are optional, dual RS232/RS485 serial ports and an integrated CAN-based network are standard.

Connectivity
   I/O Expansion:
   XL Series I/O expansion is not limited to its built-in I/O.
   Smartstix I/O (HE559 series) and Universal Remote I/O (HE359 series) is high-speed and can be local
   or highly distributed. Add additional analog I/O (including thermocouples and RTDs) and digital I/O,
   as well as relay outputs.

Smartstix™ Terminal Block Style Analog and Digital I/O Expansion Models

Universal Remote I/O Modules:  Digital, Analog, Thermocouple, RTD

   Architecture:
   The XL Series supports CsCAN high-speed networking as standard,
   and Ethernet networking as a field-installable option. Single-point-of-connect
   allows seamless communication between the computer and any controller.



The HE-XE103 model PLC provides high-speed pulse outputs which can be used to drive any of Omega's step & direction stepper drives. The Cscape ladder logic software has built-in step motor functions which make programming your motion control application easy. The STM23S-2AN is an integrated stepper drive + stepper motor which accepts pulses from a PLC. Add the HE-XCK USB programming cable and OMPS150A24 power supply for a complete motion-control system that costs less than $1200.

General-Purpose Signal Conditioners for OCS Models

Applications
As a compact, powerful controller the XL series can be used in literally thousands of applications. From OEM machine control to machine monitoring in a plant environment, the XL series can be instrumental in keeping you or your customer’s automation activities running smoothly. Future expansion is not a concern, because the XL Series is part of the wide ranging OCS product line, programmable throughout with a single software package Cscape™. The XL series is designed with an attractive, generic look so it will fit in with most panel or console designs.
   Temperature Control:
   With built-in RTD and thermocouple available, along with auto-tune PID, the XL series can perform
   advanced temperature control and much more on any machine.
   Packaging:
   The XL series compact size, affordable price and fast response make it
   a natural for packaging machinery of all types.
   Agriculture:
   A small rugged package, 12 Vdc compatibility, and removable mass storage
   are ideal for the agricultural environment.
   Water Treatment:
   The XL series offers the perfect I/O mix, size and communications capability
   for pump control, tank monitoring and remote telemetry in general.

Please note:   All of the PLCs require the Cscape software (free download), a 12-24 VDC power supply, and HE500CBL300 programming cable (RS232). A USB programming cable is also available (HE-XCK). Programming cable is also included in HE-CPK software package.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 XLe Series OCS: All models have a PLC, operator interface, networking and I/O built-in. Controller has 256 KB of application memory and 1.2 mS/K logic scan. Operator interface features a 128 x 64 graphical display and 20-key keypad with function key and numeric entry capability.
Click to expand/minimize a list of what others bought with the HE-XE102  HE-XE102 In Stock   21,950.00    DC/relay I/O: 12 DC Inputs (4 HSC); 6 Relay Outputs (3A); 4 Analog Inputs (0-10V, 4-20 mA, selectable)  
Click to expand/minimize a list of what others bought with the HE-XE103  HE-XE103 In Stock   23,715.00    DC/DC I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)  
    HE-XE104 In Stock   26,435.00    DC/DC I/O: 24 DC Inputs (4 HSC); 16 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)  
Click to expand/minimize a list of what others bought with the HE-XE105  HE-XE105 1 Week   32,750.00    DC/DC and Universal Analog I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Universal Analog Inputs (RTD, Thermocouple, 0-100mV, 0-10V, 4-20mA, selectable); 2 Analog Outputs (0-10V, 4-20mA, selectable)  
 XLt Series OCS: All models have a PLC, operator interface, networking and I/O built-in. Controller has 256 KB of application memory and 1.2 mS/K logic scan. Operator interface features a 160 x 128 sunlight readable graphics display via a high resolution resistive touch screen, 4 function keys and a system key.
Click to expand/minimize a list of what others bought with the HE-XT102  HE-XT102 In Stock   37,045.00    DC/relay I/O: 12 DC Inputs (4 HSC); 6 Relay Outputs (3A); 4 Analog Inputs (0-10V, 4-20 mA, selectable)  
    HE-XT103 4 Weeks   38,390.00    DC/DC I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)  
    HE-XT104 4 Weeks   41,615.00    DC/DC I/O: 24 DC Inputs (4 HSC); 16 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)  
Click to expand/minimize a list of what others bought with the HE-XT105  HE-XT105 In Stock   47,870.00    DC/DC and Universal Analog I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Universal Analog Inputs (RTD, Thermocouple, 0-100mV, 0-10V, 4-20mA, selectable); 2 Analog Outputs (0-10V, 4-20mA, selectable)  
 XL6 Series OCS:  5.7' TFT color touchscreen with PLC, networking, and I/O. Controller has 256 KB of memory and 0.2 mS/K logic scan. Operator interface features a 320 x 240 sunlight readable graphics display via a high resolution resistive touch screen, 5 function keys and a system key.
    HE-XL100    Consult sales   No local I/O; requires expansion I/O modules  
    HE-XL102    Consult sales   DC/relay I/O: 12 DC Inputs (4 HSC); 6 Relay Outputs (3A); 4 Analog Inputs (0-10V, 4-20 mA, selectable)  
    HE-XL103    Consult sales   DC/DC I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)  
    HE-XL104    Consult sales   DC/DC I/O: 24 DC Inputs (4 HSC); 16 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)  
    HE-XL105    Consult sales   DC/DC and Universal Analog I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Universal Analog Inputs (RTD, Thermocouple, 0-100mV, 0-10V, 4-20mA, selectable); 2 Analog Outputs (0-10V, 4-20mA, selectable)  
 XL Series Communication Options
    HE-XEC Consult Sales   12,235.00    10/100 Ethernet option kit, field installabe  
    HE-XMC    Consult sales   57.6k telephone modem option kit, field installable  
    HE-XRC9    Consult sales   900 MHz RF modem interface  
 XL Series Accessories
Click to expand/minimize a list of what others bought with the HE-CPK  HE-CPK 2 Weeks   5,250.00    Cscape software package; includes USB memory stick with Cscape software and symbol library with 4000-plus symbols, and OCS programming cable (serial cable + USB adapter)  
Click to expand/minimize a list of what others bought with the HE500CBL300  HE500CBL300 In Stock   2,300.00    RS232 programming cable, DB9 female (PC) to RJ-45 (OCS), 1.8 m (6')  
Click to expand/minimize a list of what others bought with the HE-XCK  HE-XCK In Stock   3,905.00    USB programming cable: includes USB to serial adapter and RS232 cable with D-sub connections  
Click to expand/minimize a list of what others bought with the ELC-PS01  ELC-PS01    Consult sales   DIN rail power supply, 24 Vdc, 1 A  
Click to expand/minimize a list of what others bought with the ELC-PS02  ELC-PS02    Consult sales   DIN rail power supply, 24 Vdc, 2 A  
Click to expand/minimize a list of what others bought with the DR-75-24V  DR-75-24V Consult Sales   5,805.00    DIN rail power supply, 24 Vdc,   3.125 A  
Click to expand/minimize a list of what others bought with the DR-120-24V  DR-120-24V    Consult sales   DIN rail power supply, 24 Vdc, 5 A  
Click to expand/minimize a list of what others bought with the DR-240-24V  DR-240-24V 3 Weeks   11,120.00    DIN rail power supply, 24 Vdc, 10 A  
Click to expand/minimize a list of what others bought with the HE-MC1  HE-MC1 4 Weeks   2,580.00    Removable memory card; card capacity is 1GB  
Click to expand/minimize a list of what others bought with the HE-MR1  HE-MR1 4 Weeks   1,380.00    HE-MR1 Memory card reader for HE-MC1; portable device allows HE-MC1 to be plugged into the USB port of personal computers as a portable hard drive  
    HE-CBX359 In Stock   2,755.00    RS485 Communication Cable, half duplex, 6'; connects any OCS controller to Universal Remote I/O modules  
    HE-EFX 2 Weeks   14,940.00    Remote file transfer software; transfers data log files serially to the PC  
Click to expand/minimize a list of what others bought with the OM-CONV-USB  OM-CONV-USB In Stock   770.00    USB to RS232 Interface Converter; USB-A to DB9-male  
Click to expand/minimize a list of what others bought with the OM-PL-USBS  OM-PL-USBS Consult Sales   2,350.00    USB to RS232 converter; works with Windows Vista and Windows 7.  
    DRTB-RAIL-3575-1 In Stock   189.00    DIN rail 35 x 7.5 mm, slotted, 1 m long  
    DRTB-RAIL-3575 In Stock   350.00    DIN rail 35 x 7.5 mm, slotted, 2 m long  
    DRTB-RAIL-3515-1 In Stock   288.00    DIN rail 35 x 15 mm, slotted, 1 m long  
    DRTB-RAIL-3515 In Stock   575.00    DIN rail 35 x 15 mm, slotted, 2 m long  
 Universal Remote I/O Modules (Modbus/RS485) - DIN Rail mount
 (HE-CBX359 cable is recommended to connect 1st I/O module to PLC)
    HE359THM100 6 Weeks   13,125.00    4 channel Thermocouple Inputs (Types J,K,R,S,B,E,T,N, 0.1 °C resolution) or Millivolt Inputs (+/-1000 mV)  
    HE359THM200 6 Weeks   19,880.00    8 channel Thermocouple Inputs (Types J,K,R,S,B,E,T,N, 0.1 °C resolution) or Millivolt Inputs (+/-1000 mV)  
    HE359RTD100 8 Weeks   13,125.00    4 channel RTD Inputs (Pt-100, Ni-100, Pt-1000, Ni-1000, 0.1 °C resolution) or Resistance Inputs (0-2000 ohm)  
    HE359ADC107 6 Weeks   11,310.00    4 channel Analog Inputs, Voltage (+/-10 Vdc), 1mV resolution  
    HE359ADC120 In Stock   11,745.00    4 channel Analog Inputs, Current (4-20 mA), 1uA resolution  
    HE359ADC207 6 Weeks   17,970.00    8 channel Analog Inputs, Voltage (+/-10 Vdc), 1mV resolution  
    HE359ADC220 6 Weeks   17,970.00    8 channel Analog Inputs, Current (4-20 mA), 1uA resolution  
    HE359DAC007 6 Weeks   13,325.00    2 channel Analog Outputs, Selectable between Voltage (0-10 Vdc, 1mV resolution) and Current (0-20 mA, 1uA resolution)  
    HE359DAC107 In Stock   20,790.00    4 channel Analog Outputs, Selectable between Voltage (0-10 Vdc, 1mV resolution) and Current (0-20 mA, 1uA resolution)  
    HE359DAC201 In Stock   25,640.00    8 channel Analog Outputs, Voltage (0-10 Vdc, 1mV resolution)  
    HE359DIM610 6 Weeks   11,310.00    12 DC Inputs (12/24 Vdc, negative logic)  
    HE359DIQ512 6 Weeks   9,290.00    4 DC Inputs (12/24 Vdc, neg logic), 4 Relay Outputs (250 Vac, 30 Vdc, 2A max)  
    HE-CBX359 In Stock   2,755.00    RS485 Communication Cable, half duplex, 6'; connects any OCS controller to Universal Remote I/O modules  
All dollar amounts on this site are shown in US currency.

 Note: Panel-mount hardware and user manual included.
 Ordering Example: (1) HE-CPK Cscape software plus programming cable, USD$5,250.00,  plus (1) HE-XE102 XLe-series OCS with DC/relay I/O, USD$21,950.00, USD$5,250.00 + 21,950.00 = USD$27,200.00

 Related Links - Manual, Related Products
 Product Manual
   Download HE-XL105 - XL6 Graphical Operator Control Stations
   Download HE-XL103/HE-XL104 - XL6 Graphical Operator Control Stations
   Download HE-XL102 - XL6 Graphical Operator Control Stations
   Download HE-XL100 - XL6 Graphical Operator Control Stations
   Download HE-XT105 - XLt Graphical Operator Control Stations
   Download HE-XT103/HE-XT104 - XLt Graphical Operator Control Stations
   Download HE-XT102 - XLt Graphical Operator Control Stations
   Download HE-XE105 - XLe Graphical Operator Control Stations
   Download HE-XE103/HE-XE104 - XLe Graphical Operator Contro Stations
   Download HE-XE102 - XLe Graphical Operator Contro Stations
   Download OCS XL Series - XLe_XLt User Manual
   Download OCS XL Series - Cscape Programming and Reference Manual
   Download OCS XL Series - Cscape and XLe Training Manual
 Related Products
STM Series STM Series:
Integrated Stepper Drives/Motors with Advanced Features and Control Options
STR Series STR Series:
Step and Direction Stepper Drives
CSMSTRSX, CSMSTRGT CSMSTRSX, CSMSTRGT:
Enhanced Modular Controller Series Master: Protocol Converter, Data Logging, Web Server, Virtual HMI
OMPBD7 Series Non-illuminated Heavy Duty/Oil Tight Pushbuttons OMPBD7 Series Non-illuminated Heavy Duty/Oil Tight Pushbuttons:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
HE359 Series HE359 Series:
Universal Remote I/O Modules
Remote I/O for Programmable Logic Controllers (PLCs)
HE-X Series HE-X Series:
Signal Conditioners For Programmable Logic Controllers
HE559 Series - SmartStix™ I/O for the XL OCS Series Controller HE559 Series - SmartStix™ I/O for the XL OCS Series Controller:
Din Rail Mountable, Compact I/O Expansion for the XE/XT/XL OCS Series Controller
PRX102 PRX102:
Proximity Sensors
 - Discontinued
Comet Series Comet Series:
Photoelectric Sensors
E47 Series E47 Series:
Precision Limit Switches
HW2800 Series Hook Up Wire HW2800 Series Hook Up Wire:
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant:
Hook Up Wire with PTFE Insulation
SCE-ELJ Series Enviroline® Junction Electrical Enclosures SCE-ELJ Series Enviroline® Junction Electrical Enclosures:
NEMA Type 4 Junction Outdoor Electrical Enclosures, Sizes from 6x4 to 20x20.
SCE-CH Series Continuous Hinge Electrical Enclosures SCE-CH Series Continuous Hinge Electrical Enclosures:
NEMA Type 4 Electrical Enclosures in sizes from 4x4 to 16x14
SCE Series Consoles SCE Series Consoles:
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
SCE Series Consolets SCE Series Consolets:
NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's.  - Discontinued
PR-26 Series PR-26 Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes)
PR-26 Metric Series PR-26 Metric Series:
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Metric Sizes)
   

   Back to topBack to top




MMV | 6 | 020