The OGP series has been discontinued. Please see the OSTW solid pin male connectors as a possible alternative or contact our Temperature Engineering department.
Glass-Filled Nylon Rated from -29 to 220°C
(-20 to 425°F) Rugged Solid Pin Design
† All dollar amounts on this site are shown in US currency.
Note:Order male and female separately to create pairs. Ordering Example: (1) OGP-T-M Extra heavy duty male, type T, USD$910.00
Part Number Builder
Option Descriptions
(1)
Thermocouple Calibration
Select K for Type K T for Type T J for Type J E for Type E R/S for Type R/S G for Type G C for Type C D for Type D U for Uncompensated or Type B N for Type N
(2)
Connector Contact
Select M for Male F for Female
(3)
ROHS
Select Nothing(leave field blank) for Non-ROHS -ROHS for ROHS
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.