|
OM-AMHD-R Series Solar Battery Box |
|
|
|
|
|
|
USD$12,205.00
OM-AMHD1860RLF
|
|
Protect Controls and Components Indoors or Outdoors
|
|
Suited for Higher Temperatures Environments
|
|
Suited for Corrosive and Marine Environments
|
|
Factory Installed Mounting Flanges
|
|
UL 94 Flammability Rating
|
|
UV Stabilized for Outdoor Use
|
|
300 Series SS Hardware and Continuous Hinge
|
|
Optional Sub-Panels and Pole Mounting Kit Available
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
The OM-AMHD-R Series enclosure is ideally
designed to insulate and house off grid heavy duty
solar batteries for various telemetry
applications in outdoor locations and are
especially well suited for corrosive or marine
environments. This enclosure comes with a
raised cover and two snap latches, that can be
pad locked, and has 5 mm (0.200") thick walls
for extra strength.
Popular options are the pole mount kits and
the aluminum or steel sub-panels that mount
in the rear of the enclosure.
Industry Standards
UL Types: 1, 2, 3, 4, 4X, 12 and 13
CSA Types: 1, 2, 3, 3R, 4 4X, 12 and 13
NEMA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13
IEC 60529 Type: IP66
Specifications
Temperature Rating: -31 to 266° F (-35 to 130° C)
Color: Gray–RAL 7035
Weight: 25 lbs (11.3 kg)
Box and Cover: Compression molded fiberglass reinforced polyester
Gasket: Closed cell neoprene
External Hardware: 300 series stainless steel
Internal Hardware: Brass inserts and plated screws
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with screws to mount optional sub-panel.
Ordering Example: (1) OM-AMHD1860RLF Solar battery box, USD$12,205.00, plus (1) OM-PA186 Aluminim sub-panel, USD$2,355.00, plus (1) OM-AMPOLEMNT16 Pole mounting kit, USD$5,065.00, USD$12,205.00 + 2,355.00 + 5,065.00 = USD$19,625.00
|
|
|
|
|
| |
|
Back to top
|
|
|