OM-AM Control Series non-metallic
fiberglass electrical enclosures are designed to
insulate and protect electrical controls and
components in both indoors and outdoors
applications and are especially well suited
for higher temperatures and corrosive
environments. These NEMA 4X (IP66)
fiberglass electrical cabinets have a raised
cover for added depth and a variety of
latching options that allow you to provide
the level of security or ease of access
needed for each application.
SPECIFICATIONS Service Temperature Rate: -35 to 135°C (-31 to 266°F) STANDARDS: UL Types: 1, 2, 3, 4, 4X, 12 and 13 CSA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13 NEMA Types: 1, 2, 3, 3R, 4, 4X, 12 and 13 IEC Type: IP66
† All dollar amounts on this site are shown in US currency.
Note: 304 stainless steel mounting feet included. Ordering Example:OMEGA Engineering : Customer Service Center