|
|
|
|
Micro Relative Humidity & Temperature Data Logger
|
Click for larger image. |
|
|
USD$11,775.00
OM-CP-MICRORHTEMP
|
| |
|
|
|
The OM-CP-MICRORHTEMP is a miniature, battery-powered,
stand-alone temperature and humidity data logger. This device
combines the latest in low-power technology with Windows based
software to provide a next-generation temperature and humidity recorder.
The data logger records 16,383 humidity and 16,383 temperature
measurements simultaneously.
The OM-CP-MICRORHTEMP is a major leap in both size and performance.
Its real-time clock enables all data to be time and date stamped. The
storage medium is non-volatile solid state memory, providing maximum
data security even if the battery becomes discharged. Its small size
allows the device to fit almost anywhere.
Data retrieval is simple. Plug it into an available COM port
and the easy-to-use Windows software does the rest. The
OM-CP-MICRORHTEMP requires minimal effort to configure and
control. The software used to operate the OM-CP-MICRO-RHTEMP
requires no programming skills and enables users to effortlessly select
reading rate and device ID. Data collection can start moments after
connecting the hardware. A simple plug-in connection is all that is
required to connect the OM-CP-MICRORHTEMP to a PC.
Data can be printed in graphical and tabular format or exported to a text
or Microsoft Excel file.
SPECIFICATIONS
Temperature Sensor: Semiconductor
Temperature Accuracy: 0.5°C
Temperature Resolution: 0.1°C
Temperature Range: 0 to 50°C (32 to 122°F)
Humidity Sensor: Semiconductor
Humidity Accuracy: 3% RH
Humidity Resolution: 0.95% RH
Humidity Range: 0 to 95% RH non-condensing
Calibrated Accuracy: ±3% RH
(±2% RH typical @ 25°C)
Response Time: 90% change in
60 seconds in slow moving air
Accuracy Range: 10 to 80% RH, 10 to 40°C
Calibration: Digital calibration is available through software
Recording Interval: 30/minute to 1/day selectable
through software
Start Time: Software programmable start time and date
(up to six months in advance)
Alarm: programmable high and low limits
Real Time Recording: Device may be used with PC
to monitor and record data in real time
Activity Indicator: Green LED blinks every 15 seconds to indicate
device has been started
| |
Power: 2 miniature 3 V lithium batteries
(loggers with serial #’s lower than M30000) or two 1.55 V
silver oxide coin cells (loggers with serial #’s M30000 and higher)
included
Battery Life: 1 year typical
(15-minute reading rate, 25°C
Time Accuracy: +1 minute per month at 20°C
Data Format: Date and time stamped,
°C, °F, °K, °R, %RH, dew point, vapor concentration
Temperature Alarm: Programmable temperature alarm
with high and low limits selectable in software; when logged data reaches
or exceeds either limit, the red LED blinks every three seconds
Weight: 30 g (1 oz.)
Computer Interface: PC serial or USB
(interface cable required, 38,400 baud
Software: XP SP3/Vista and 7 (32 and 64-bit)
Operating Environment: 0 to 50°C
(32 to 122°F) 5 to 95% RH non-condensing
Dimensions: 15 mm dia x 38 mmL
(0.60" x 1.5")
Material: Stainless steel |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Operator's manual and USB cable are included with the OM-CP-IFC202 Windows software (software is required to operate the data logger and is sold separately).
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
|
|
|
|
|
| |
|
|