|
|
|
|
4-Channel Temperature Data LoggerPart of the NOMAD® Family
|
Click for larger image. |
|
|
|
|
|
|
The OM-CP-QUADRTD
temperature logger is a 4-channel,
battery powered, stand-alone, RTD
based precision temperature
recorder. This is an all-in-one
compact, portable, easy-to-use
device that will measure and record
up to 21,845 measurements per
channel. The storage medium is
non-volatile solid state memory,
providing maximum data security
even if the battery becomes
discharged. The device can be
started and stopped directly from
your computer and its small size
allows it to fit almost anywhere.
The OM-CP-QUADRTD makes data
retrieval quick and easy. Simply
plug it into an empty COM port and
the easy-to-use Windows software
does the rest.
The Windows software converts
your PC into a real time strip chart
recorder. Data can be printed in
graphical or tabular format and can
also be exported to a text or
Microsoft Excel file.
Specifications
TEMPERATURE
Input Type:
100Pt RTD, α = 0.00385
Measurement Range:
-200 to 850°C (-328 to 1562°F)
Resolution: 0.01°C
Calibrated Accuracy: ±0.1°C
@ 25°C ambient (does not include
RTD error)
Specified Accuracy Range:
-200 to 850°C (-328 to 1562°F)
RESISTANCE
Nominal Range: 0 to 500Ω
Resolution: 0.001
Calibrated Accuracy: ±0.03
@ 25°C ambient
Specified Accuracy Range:
0 to 500Ω
Channels: 4
Input Connection: Removable
screw terminal; 2, 3, or 4 wire
interface
Start Time: Start time and date are
programmable through software
Real Time Recording: Device may
be used with PC to monitor and
record data in real time
Memory: 21,845 readings per
channel
Recording Interval: 2 sec to 12
hours, selectable through software
Calibration Date: Automatically
recorded within device to alert
user when calibration is required
Temperature Calibration: Digital
calibration is available in software
Power: 9 V lithium battery included; 120 Vac power optional
Battery Life: 1 year typical
Data Format: Date and time
stamped, °C, °F, °K, °R,
Time Accuracy: ±1 minute per
month at 20°C (when RS-232 port
not in use)
Computer Interface: PC serial,
RS-232C COM or USB (interface cable
required) 2400 baud
Software:
Windows XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment:
-20 to 60°C (-4 to 140°F)
0 to 95% RH non-condensing
Dimensions:
89 H x 111 W x 26 mm D
(3.5 x 4.4 x 1.0")
Weight: 370 g (13 oz)
Material: Black anodized aluminum
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: The datalogger comes with Operator’s manual and RS-232 cable, (software is required to operate the datalogger is sold separately). To order data loggers with optional 120 Vac power, add suffix "-AC" to model number and add $100 to price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download OM-CP Series - Data Logger and Software User Guide |
Download Quick Start 4-Channel RTD Based Temperature Data Logger |
Related Products |
|
|
|
|
|