The OM-CP-THERMALERT-RH
is a humidity and temperature
monitoring and alarming system,
designed specifically for
laboratories, warehouses and
other environments where humidity
monitoring is critical. The system
can be used to monitor a single
temperature location or expanded
to include hundreds of locations by
adding additional transmitters.
The OM-CP-THERMALERT-RH
provides real time notification of
humidity and temperature
deviations, and features a user
programmable alarm that can be
configured to send a message via
text message, screen alarm/or
e-mail if an alarm condition occurs.
The OM-CP-THERMALERT-RH
system is equipped with wireless
two-way communication. Full
communication can be performed
directly from a central PC, including
starting, stopping and downloading.
In addition to wirelessly transmitting
data, OM-CP-THERMALERT-RH
also stores each reading to internal
memory for backup. This back up
data may be retrieved wirelessly at
a later time. Customers can setup
automatic archiving preferences,
ensuring all data is saved and
retained to comply with federal
regulations.
Specifications
TEMPERATURE
Sensor: Semiconductor Range: -20 to 80°C (-4 to 176°F) Resolution: 0.01°C (0.018°F) Calibrated Accuracy: ±0.5°C
(0.9°F) 0 to 50°C (32 to 122°F)
WIRELESS
RF Frequency: 2.45 GHz IEEE
802.15.4 ultra-low power wireless
transceiver with fully bi-directional
communication Band: ISM band 2.405-2.48 GHz Maximum Output Power: +0dBm typical Receiver Sensitivity (OM-CP-RFC1000-EXT): -95dBm typical Range: Outdoor Line-of-Sight 610 m (5000') Indoor: 152 m (500')
GENERAL
Reading Rate: One reading every
two seconds to one every 24 hours Memory: 15,000 readings; software
configurable memory wrap Wrap Around: Yes Start Modes: • Immediate start • Delay start up to 18 months Calibration: Digital calibration through software Calibration Date: Automatically recorded within device Battery Type: 3.6V lithium battery
(included); user replaceable Battery Life: 2 years typical Data Format: Date and time stamped ºC, ºF, K, ºR Time Accuracy: ±1 minute/month (at 25°C) Computer Interface: OM-CP-RFC1000-EXT required;
115,200 baud Software: XP SP3/Vista/7 and 8 (32- and 64-bit) Operating Environment:
-20 to 80ºC (-4 to 176ºF), 0 to 95% RH non-condensing Dimensions: 133 H x 55 W x 33 mm D
(5.25 x 2.2 x 1.3") Enclosure Material: ABS plastic
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 3.6V lithium battery. Operator’s manual, Windows software and USB interface cable are included with the OM-CP-RFC1000-EXT wireless transceiver package (required to operate the data logger, sold separately). Note: Because of transmission frequency regulations, OM-CP-THERMALERT-RH wireless data loggers are only approved for use in the following
countries: Australia, Austria, Belgium, Bulgaria, Canada, Chile, Columbia, Croatia, Cyprus, Czech Republic, Denmark, Ecuador, Estonia, Finland,
France, Germany, Greece, Honduras, Hungary, Iceland, Ireland, Israel, Latvia, Liechtenstein, Lithuania, Luxembourg, Malta, Mexico, New Zealand,
Norway, Peru, Poland, Portugal, Romania, Saudi Arabia, Singapore, Slovakia, Slovenia, South Africa, Spain, Sweden, Switzerland, Thailand, The
Netherlands, Turkey, United Kingdom, United States, Venezuela, Vietnam.
Related Links -
Manual, Software, Related Products
Product Manual
Download OM-CP Series - Data Logger and Software User Guide