TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Data Acquisition Pro... >> Temperature & Hu... >> OM-CP-XRTDTemp-Series

X-Series - Multi Channel RTD Temperature Loggers

OM-CP-XRTDTemp-Series   
2 year warranty CE
 
X-Series - Multi Channel RTD Temperature Loggers
OM-CP-XRTDTemp-Series:X-Series - Multi Channel RTD Temperature Loggers
Click for larger image.
   
USD$39,155.00  OM-CP-OCTRTDTEMP-A2
±0.04 °C Calibrated Accuracy
Real time Operation
Up to 4 Hz Reading Rate
Pushbutton or Programmable Start Time
Configurable Channel Names
NIST Traceable Calibration Certificate Included
External Power or User Replaceable Battery
Accepts 2, 3 and 4-wire RTD’s

View related products - Data Loggers

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

 

The new OM-CP-RTDTempX Series consists of 4, 8, 12 and 16-channel RTD Temperature data logger with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OM-CP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.


To maximize memory capacity, users can enable or disable channels. For easy identification, each channel can be named with up to a ten digit title.


Using the OM-CP Data Logger Software, starting, stopping and downloading from the OM-CP-RTDTempX Series data loggers is simple and easy. Graphical, tabular and statistical data is provided for analysis and data can be viewed in multiple units, using the Engineering Units function. The data can also be automatically exported to Excel® for further calculations.


* Temperature specifications based on ideal 100 Ω Pt RTD compliant with IEC 751 (1983) and ITS-90, 5000 Ω FSR (accuracy based on 36 inch lead wire RTD with 4 wire configuration)


** Calibrated accuracies based on standard Omega calibrations for 0 Ω to200 Ω range.

Specifications

TEMPERATURE

Temperature
Range*

18.5 Ω to 390.5 Ω
-200 °C to +850 °C (-328 °F to +1562 °F) (Probe Dependent)

Temperature
Resolution

0.0001 Ω
0.001 °C (0.0018 °F) (Probe Dependent)

Calibrated
Accuracy**

±0.015 Ω @ 25 °C (77 °F) ambient
±0.04 °C (±0.072 °F) (Probe Dependent)

Specified
Accuracy Range

18.5 Ω to 175.9 Ω
-200 °C to +200 °C(-328 °F to 392 °F)

Input
Connection

Removable screw terminal;
2, 3 0r 4 wire interface

Temperature
Coefficient

2 ppm/°C typical


GENERAL

Memory
(All channels
enabled)

4-channel: 698,709 readings per channel
8-channel: 349,354 readings per channel
12-channel: 232,903 readings per channel
16-channel: 174,677 readings per channel

Start Modes

Software programmable immediate start
or delay start, up to 6 months in advance

Real Time
Recording

May be used with PC to monitor and
record data in real time

LEDs

1 per channel and 2 status LEDs

Reading Rate

4 Hz up to 1 reading every 24 hours

Calibration

Digital calibration through software

Calibration Date

Automatically recorded within device

Battery Type

9 V lithium included, user replaceable

Battery Life

18 months typical

Data Format

Date and time stamped C,°F,K,°R;Ω µV
engineering units specified through
software

Time Accuracy

±1 minute/month

Computer
Interface

USB-A to micro USB cable (included);
460,800 baud

Operating
System
Compatibility

Windows XP SP3/7/8/10

Software
Compatibility

Standard Software version 4.2.19.0 or later
Secure Software version 4.2.18.0 or later

Operating
Environment

-20 °C to +60 °C(-4 °F to +140 °F),
0 %RH to 95 %RH non-condensing

Dimensions

4-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
8-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
12-channel: 2.70 in × 7.25 in × 1.68 in
(65.6 mm × 184.2 mm × 42.7 mm)
16-channel: 2.70 in × 7.25 in × 2.14 in
(65.6 mm × 184.2 mm × 54.4 mm)

Weight

4-channel: 13 oz (368 g)
8-channel: 13 oz (368 g)
12-channel:20 oz (580 g)
16-channel: 28 oz (800 g)

Enclosure

Black anodized aluminum

Approvals

CE, ROHS

 



To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    OM-CP-QUADRTDTEMP-A2 1 Week   24,210.00    X-Series - 4 Channel RTD Temperature Logger  
    OM-CP-OCTRTDTEMP-A2 In Stock   39,155.00    X-Series - 8 Channel RTD Temperature Logger  
    OM-CP-X12RTDTEMP-A2 In Stock   48,505.00    X-Series - 12 Channel RTD Temperature Logger  
    OM-CP-X16RTDTEMP-A2 In Stock   59,645.00    X-Series - 16 Channel RTD Temperature Logger  
 ACCESSORIES
Click to expand/minimize a list of what others bought with the OM-CP-BAT103  OM-CP-BAT103 In Stock   1,380.00    Replacement 9V lithium battery  
All dollar amounts on this site are shown in US currency.


 Related Links - Software
 Software
   Download OM-CP-XRTDTEMP-SERIES_software
   Download OM-CP software
   

   Back to topBack to top




MMV | 6 | 020