TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Data Acquisition Pro... >> Process Voltage &... >> OM-CP-XVoltage-Series

X-Series - Multi Channel Voltage Loggers

OM-CP-XVoltage-Series   
2 year warranty CE
 
X-Series - Multi Channel Voltage Loggers
OM-CP-XVoltage-Series:X-Series - Multi Channel Voltage Loggers
Click for larger image.
   
USD$36,735.00  OM-CP-OCTVOLT-32V-A2
Real-time Operation
Programmable Engineering Units
24-bit Readings Provide High Resolution
Up to 4 Hz Reading Rate
Compact Size
External Power or User Replaceable Battery
Pushbutton or Programmable Start Time
Configurable Channel Names
NIST Traceable Calibration Certificate Included

View related products - Data Loggers

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

 

The new OM-CP-VoltX Series consists of 4, 8, 12 and 16-channel, battery powered, DC voltage data logger with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OMCP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.


This easy-to-use device features an 18 month typical battery life, user replaceable battery and programmable engineering units. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. To maximize memory capacity, users can enable or disable channels. For easy identification, each channel can be named with up to a ten digit title.


Using the OM-CP Data Logger Software, starting, stopping and downloading from the OM-CP-VoltX Series data loggers are simple and easy. Graphical, tabular and statistical data is provided for analysis and data can be viewed in multiple units, using the Engineering Units function. The data can also be automatically exported to Excel® for further calculations.

Specifications

MEASUREMENT

Input
Connection

Removable screw terminals

Model

160 mV 3.2 V 32 V

Voltage Range

±160 mV ±3.2 V -8 V to +32 V

Voltage
Resolution

0.02 mV 0.0004 mV 0.004 mV

Calibrated
Accuracy

±0.032 mV ±0.0032 V ±0.02 V

Input Impedance

1 MΩ 125 kΩ 125 kΩ

Maximum
Voltage
Between Inputs
to Ground

+3 V +50 V +50 V

Analog
Conversion Time

150 ms

Frequency
Rejection

60+50 Hz

Temperature
Coefficient

25 ppm/℃

Specified
Accuracy Range

Nominal range @ 25 ℃

Engineering
Units

Native Measurement units can be scaled
to display measurement units of another
type. This is useful when monitoring
current outputs from different types of
sensors such as temperature, CO2, flow
rate and more.


GENERAL

Memory
(All channels
enabled)

4-channel: 698,709 readings per channel
8-channel: 349,354 readings per channel
12-channel: 232,903 readings per channel
16-channel: 174,677 readings per channel

Start Modes

Software programmable immediate start
or delay start, up to 6 months in advance

Real Time
Recording

May be used with PC to monitor and
record data in real time

LEDs

1 per channel and 2 status LEDs

Reading Rate

4 Hz up to 1 reading every 24 hours

Calibration

Digital calibration through software

Calibration Date

Automatically recorded within device

Battery Type

9 V lithium included, user replaceable

Battery Life

18 months typical

Data Format

Date and time stamped V, mV, µV
engineering units specified through
software

Time Accuracy

±1 minute/month

Computer
Interface

USB-A to micro USB cable (included);
460,800 baud

Operating
System
Compatibility

Windows XP SP3/7/8/10

Software
Compatibility

Standard Software version 4.2.19.0 or later
Secure Software version 4.2.18.0 or later

Operating
Environment

-20 ℃ to +60 ℃(-4 ℉ to + 140 ℉ ),
0 %RH to 95 %RH non-condensing

Dimensions

4-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
8-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
12-channel: 2.70 in × 7.25 in × 1.68 in
(65.6 mm × 184.2 mm × 42.7 mm)
16-channel: 2.70 in × 7.25 in × 2.14 in
(65.6 mm × 184.2 mm × 54.4 mm)

Weight

4-channel: 13 oz (368 g)
8-channel: 13 oz (368 g)
12-channel:20 oz (580 g)
16-channel: 28 oz (800 g)

Enclosure

Black anodized aluminum

Approvals

CE, ROHS

 



To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    OM-CP-QUADVOLT-160MV-A2 In Stock   23,810.00    X-Series - 4 Channel Voltage Logger ±160mV Range  
    OM-CP-QUADVOLT-3.2V-A2 8 Weeks   23,810.00    X-Series - 4 Channel Voltage Logger ±3.2V Range  
    OM-CP-QUADVOLT-32V-A2 3 Weeks   23,810.00    X-Series - 4 Channel Voltage Logger 32V Range  
    OM-CP-OCTVOLT-160MV-A2 In Stock   38,480.00    X-Series - 8 Channel Voltage Logger ±160mV Range  
    OM-CP-OCTVOLT-3.2V-A2 8 Weeks   38,480.00    X-Series - 8 Channel Voltage Logger ±3.2V Range  
    OM-CP-OCTVOLT-32V-A2 In Stock   36,735.00    X-Series - 8 Channel Voltage Logger 32V Range  
    OM-CP-X12VOLT-160MV-A2 20 Weeks   47,670.00    X-Series - 12 Channel Voltage Logger ±160mV Range  
    OM-CP-X12VOLT-3.2V-A2 20 Weeks   47,670.00    X-Series - 12 Channel Voltage Logger ±3.2V Range  
    OM-CP-X12VOLT-32V-A2 8 Weeks   45,125.00    X-Series - 12 Channel Voltage Logger 32V Range  
    OM-CP-X16VOLT-160MV-A2 In Stock   58,685.00    X-Series - 16 Channel Voltage Logger ±160mV Range  
    OM-CP-X16VOLT-3.2V-A2 In Stock   58,685.00    X-Series - 16 Channel Voltage Logger ±3.2V Range  
    OM-CP-X16VOLT-32V-A2 In Stock   58,685.00    X-Series - 16 Channel Voltage Logger 32V Range  
 ACCESSORIES
Click to expand/minimize a list of what others bought with the OM-CP-BAT103  OM-CP-BAT103 In Stock   1,380.00    Replacement 9V lithium battery  
All dollar amounts on this site are shown in US currency.


 Related Links - Software
 Software
   Download OM-CP Data Logging Software
   Download OM-CP software
   

   Back to topBack to top




MMV | 6 | 020