|
|
|
|
Handheld Data Logger Thermometer with Graphic Display
|
Click for larger image. |
|
|
|
|
Compatible with Thermocouple Types J/K/N/T
|
|
Two Modes: Data Logging or Spot Measurement
|
|
71 mm (2.8") Color Touch Screen Display
|
|
Data Downloadable via USB Connection to PC
|
|
Internal Rechargeable Lithium Polymer Battery
|
|
Date and Time Function
|
|
High and Low Audible Alarms
|
|
Removable Protective Boot for Increased Durability (Sold Separately)
|
View related products - Data Loggers
|
| |
|
|
|
This robust easy to use handheld device takes
and records temperature readings via the attached
thermocouple probe. A large touch screen, color
display indicates temperature, maximum and minimum
readings and will produce a graph of the data.
The OM-EL-ENVIROPAD-TC has two functions-Data
Logging and Spot Measurement;
1. When in Data Logging mode, the unit can be
set-up and left to take temperature readings at
pre-determined intervals for a desired length of time.
All readings are saved to a file with a date and time
stamp in CSV format for up to 65,536 readings.
2. When in Spot Measurement mode the unit can be
used as a thermometer to capture one-off temperature
readings displayed on screen. This can be repeated for
up to 65,536 readings per file.
This data can then be downloaded to PC via a USB
connection and opened with Microsoft Excel® or our
EasyLog software which is available for free from
omega.com.
The unit is compatible with any J, K, N and T Type
thermocouple probes. The protective boot can be
removed for cleaning.
Specifications
Temperature Measurement Range:
Type J: -100 to 1190°C (-148 to 2174°F)
Type K: -100 to 1350°C (-148 to 2462°F)
Type T: -100 to 390°C (-148 to 734°F)
Type N: -100 to 1300°C (-148 to 2372°F)
Resolution: 0.1°C (0.1°F)
Accuracy: ±(0.2°C + 0.1% rdg)
Thermocouple Connection: Female subminiature thermocouple connector
Temperature Units: °C or °F selectable
Display: Color TFT touch-screen
Operation: All parameters configurable via touch screen display; single front panel on/off push button
Memory: 65536 readings (per recording)
Storage Capacity: 100 files maximum Handheld Data Logger Thermometer with Graphic Display
Logging Interval: 1 second, 10 second, 30 second, 1 minute, 5 minute, 30 minute, 1 hour, 6 hour, 12 hour
High/Low Alarms: User-selectable alarm thresholds
Start Date/Time (Data Logging Mode): Immediate or delayed start
PC Connection: Micro-USB via (included) 0.5 m (1.5') USB cable
Software: No special software required; unit appears as a mass storage device when connected to PC. Compatible with Windows XP/VISTA/7 (32- and 64-bit)
Power: Internal rechargeable (via USB connection) lithium polymer battery (included)
Battery Life (On Single Charge): 24 hours typical; 8 hours continuous (depends on recording settings)
USB Supply Voltage: 4.5 Vdc minimum, 5.5 Vdc maximum
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Weight: 201 g (7.1 oz)
Dimensions: 107 H x 68 W x 19 mm D (4.21 x 2.67 x 0.75")
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 0.5 m (1.5') USB cable, 1 m (39") Type K insulated beaded wire thermocouple, rechargeable battery and operator’s manual.
Type K Thermocouple (shipped in a black box) is 39" total length, has a black grip, and green wire.
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-EL-BOOT Protective rubber boot for OM-EL-ENVIROPAD-TC, USD$1,170.00,
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download OM-EL-ENVIROPAD-TC - Quick Start Manual Thermometer-Datalogger-Graphing |
Download OM-EL-ENVIROPAD-TC - Thermometer w/Datalogging-Grapphing |
Related Products |
|
OM-DAQXL Series: |
8 or 16 Channel Universal Input Touch Screen Data Loggers - Discontinued |
|
|
|
RDXL6SD: |
Six Channel Handheld Temperature Data Logger With Touch Screen - Discontinued |
|
|
|
|
|
|