|
|
|
|
|
|
USD$6,540.00
OM-EL-GFX-1
|
|
Graphic LCD Shows Real-Time Readings, Graph and Current Status
|
|
Memory: 252,928 Readings
|
|
On Screen Menu and Graphing to Start, Stop, Review and Restart the Logger in the Field
|
|
Micro USB Interface for PC Based Set-Up and Data Download
|
|
Immediate, Delayed, Pushbutton or Temperature Triggered Start Mode
|
|
User Programmable Alarm Thresholds
|
|
User Enabled Audible Alarm
|
|
Highly Visible Confidence/Alarm LEDs
|
|
Rugged and Robust IP67 Construction
|
View related products - Data Loggers
|
| |
|
|
|
The OM-EL-GFX Series portable temperature/
humidity data loggers measure and store up to
252,928 readings. Using the included Windows®
control software users can quickly set up the data
logger and view downloaded data by connecting
the device to the computer’s USB port.
The data logger features a high contrast graphic LCD
display and three input buttons. This allows users to
start, stop and restart the data logger using on-screen
menus. The menu also provides real-time analysis of
data either as a data summary (showing highest and
lowest readings and alarm conditions) or as a graph
that updates as new data is added. The maximum and
minimum readings and also the time and date these
are valid from can be displayed on the LCD display
by using the info button. If desired, the user can then
reset the maximum/minimum readings shown. Each
time the maximum/minimum readings are reset while
logging, an “event marker” is created in the data. When
the data has been downloaded to the computer these
events can be viewed on the graph (event markers),
and they also appear in the data file associated with
the corresponding log when the reset took place. This
can be useful as an audit/validation tool for certain
applications where procedures mandate that a regular
physical check of the logger/statistics have taken
place. Multiple data logging sessions can be stored on
the device ready for upload to the computer at a
later time.
The data logger’s robust design provides IP67
waterproof protection (OM-EL-GFX-1,
OM-EL-GFX-2 and OM-EL-GFX-2-PLUS only).
Specifications
OM-EL-GFX-1
Measurement Range: -30 to 80°C (-22 to 176°F)
Internal Resolution: 0.1°C (0.1°F)
Accuracy (Overall Error @ 25°C): ±0.1°C (±0.2°F) typical; ±0.75°C (±1.5°F) maximum
Logging Interval: 1 reading every 10 seconds to 1 every hour
Battery Life: 6 months typical at 25°C (77°F) and 10 minute logging rate
Weight: 99 g (3.5 oz)
Dimensions: 88 H x 48.5 W x 30.5 mm D (3.46 x 1.91 x 1.20")
OM-EL-GFX-2, OM-EL-GFX-2-PLUS
Temperature
Measurement Range: -30 to 80°C (-22 to 176°F)
Repeatability: ±0.1°C (±0.2°F) typical
Internal Resolution: 0.1°C (0.1°F)
Accuracy (Overall Error): OM-EL-GFX-2; ±0.5°C (±1.0°F) typical; ±2.0°C (±4.0°F) maximum: OM-EL-GFX-2-PLUS; ±0.2°C (±0.4°F) typical; ±0.8°C
(±1.6°F) maximum
Humidity
Measurement Range: 0 to 100% RH
Repeatability: ±0.5% RH
Long Term Stability: ±0.5% RH/year
Internal Resolution: 0.1% RH
Accuracy (20 to 80% RH): OM-EL-GFX-2; ±3.0% RH typical; ±5.0% RH maximum: OM-EL-GFX-2-PLUS; ±1.8% RH typical; ±4.0% RH maximum
Dew Point
Accuracy (Overall error in the calculated dew point, for RH measurement between 40 to 100% RH @ 25°C): ±1.1°C (±2.0°F)
Logging Interval: 1 reading every 10 seconds to 1 every hour
Battery Life: 4 months typical at 25°C (77°F) and 10 minute logging rate
Dimensions: 88 H x 48.5 W x 30.5 mm D (3.46 x 1.91 x 1.20")
Weight: 99 g (3.5 oz)
OM-EL-GFX-DTC (2 channels)
OM-EL-GFX-TC (1 channel)
Temperature Measurement Range:
Type K: -200 to 1350°C (-328 to 2462°F)
Type J: -200 to 1190°C (-328 to 2174°F)
Type T: -200 to 390°C (-328 to 734°F)
Internal Resolution: 0.1°C (0.1°F)
Accuracy (Overall Error @ 25°C): ±0.5°C (±0.9°F) typical
Operating Temperature Range: -10 to 40°C (-14 to 104°F)
Logging Interval: 1 reading every 2 seconds to 1 every hour
Battery Life:
OM-EL-GFX-DTC: 4 months typical at 25°C (77°F) and 10 minute logging rate
OM-EL-GFX-TC: 1 year typical at 25°C (77°F) and 1 minute logging rate, LCD off
Weight: 105 g (3.7 oz)
Dimensions: 102 H x 48.5 W x 30.5 mm D (4.06 x 1.91 x 1.20")
OM-EL-GFX-DTP
Temperature Measurement Range (with Included Thermistor Probe): -40 to 125°C (-40 to 257°F)
Internal Resolution: 0.1°C (0.2°F)
Accuracy (Data Logger Error @ 25°C): ±0.1°C (±0.2°F) typical (does not include thermistor probe error)
Accuracy (Thermistor Probe): See chart on PDF
Operating Temperature Range: -10 to 40°C (-14 to 104°F)
Logging Interval: 1 reading every 2 seconds to 1 every hour
Battery Life: 4 months typical at 25°C (77°F) and 10 minute logging rate
Dimensions:
Data Logger: 101 H x 48.5 W x 30.5 mm D (3.98 x 1.91 x 1.20")
Thermistor Probe:
Cable: 1 m (3')
Probe Tip: Stainless steel, 25 L x 5 mm dia (1 x 0.18")
Weight: 105 g (3.7 oz)
COMMON SPECIFICATIONS
Memory: 252,928 readings
Software: Windows XP/VISTA/7 and 8 (32 and 64-bit)
Power: 2 ½ “AA” 3.6V lithium batteries (included)
Enclosure: IP67 with USB cover attached (excludes OM-EL-GFX-DTC, OM-EL-GFX-TC and OM-EL-GFX-DTP)
Display: High contrast graphic backlit LCD
|
| |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Calibration Certification is available with extra charge and please contact Sales Department for more details.
Comes complete with Windows software and operator’s manual on CD-ROM, 2½ AA 3.6V lithium batteries, USB cover, mounting clip and 1 m (3.2') USB cable. OM-EL-GFX-DTC also includes 2 Type K insulated beaded wire thermocouples.
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-EL-GFX-1 Temperature data logger with graphic LCD display, USD$6,540.00
|
|
|
|
|
| |
Related Links -
Manual, Related Products
|
Product Manual |
Download Datalogger with Graphic Screen |
Download Temperature Data logger with Graphics |
Download Temperature and Humidity Datalogger with Graphic Screen |
Download Dual Channel Temp Probe Datalogger |
Download Dual Channel Thermocouple Datalogger with Graphic Screen |
Download Thermocouple Datalogger with Graphic Display |
Download Quick Start Manual |
Related Products |
|
|
|
|
|
|
|
|