The portable OM-HL-EH-TC logger is an eight-channel handheld thermometer/data logger with a large LCD display, which can take all 8 types of thermocouple inputs. This user friendly data logger is powered by an internal battery and capable of sampling, processing and displaying measurements without being connected to a computer.
With the high resolution and fast analog to digital converter (ADC), the OM-HL-EH-TC logger meet majority of data logging requirements in most industrial applications, 86000 data points each channel, real-time data monitoring & recording, sampling time 1 sec with all 8 channels on, logging interval sets from 2 secs to 24 hrs comes standard.
By using the professional OM-HL Logpro software, this data logger can save the 8-channels temperature measuring data, along with the time information (year, month, date, minute, second) into the computer and can download to Excel, PDF, and JPG formats. The end user can easily make any data or graphic analysis if needed.
OM-HL-EH-TC Operating Instruction
Specifications Battery: DC 9V battery Power Adapter: Optional (See details in Accessories) Usage Type: Handheld or Desktop Product Features: Professional OM-HL analysis software is simple to use, data multiple protection, professional cold chain compensation, automatic detection of break-even Display: LCD Double Row Display Keys: On/Off button, screen light control, ºC/ºF switching, LOG, TYPE, HOLD MAX, and MIN Measurement Range: -200 to 1370ºC (-328 to 2498ºF) Accuracy: ±0.8ºC ±0.2% Reading Memory Capacity: 86000 readings each channel Sampling Rate: 1 sec Logging Interval: 2 secs to 24 hours Battery Life: 4 months(60s sampling 300s Logging as Standard) Sensors: Support eight types of thermocouple sensor K, J, E, T, R, S, N, B
OM-HL-EH-TC Software Setup
Work Environment: 0 to 80% RH/ 0 to 50ºC LCD Size: 68 x 35 mm (2.67 x 1.37") Dimensions: 162 x 95 x 35 mm (6.37 x 3.74 x 1.37") Packing Size: 202 x 165 x 58 mm (7.95 x 6.49 x 2.28") Weight: 290 g (10.2 oz) Resolution: 0.1ºC Compatible OS: WINXP, WIN7/8/10 Connection: USB Number of Temperature Channels: 8 Certifications: CE, ROHS, NIST Calibration Report(Optional)
Logpro Recorder Analysis Software
OM-HL Logpro Software is comprehensive data analysis software designed to log attribute settings, download logger data efficiently, graphically analyze data, and export the data to Excel/PDF/BMP, and other formats.
† All dollar amounts on this site are shown in US currency.
Note: During the operation, 8 channels need to be connected to same type of thermocouples.
Come with Battery & USB Cable in the box. User Manual and Logpro Software can be downloaded from the links in this Page.