OM-HL-SP Series include temperature only and temperature & humidity data loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.
The pen-sized design is IP67 rated, ensuring a high-grade waterproof and dust-proof resistance, plus the energy-saving battery can work up to 12 months before battery replacement is needed. Starting from $60, this OM-HL-SP Series offer excellent user experience to start and stop logging by Button, Delay or Specific Time. Simply plug-n-play to view, download and chart graphical data by using the free Logpro software.
Specifications Temperature Range: -30 to 70°C (-22 to 158°F) Temperature Accuracy: OM-HL-SP-T: ±1.0°C OM-HL-SP-TH: ±0.5°C Record Volume: 43,000 Points
OM-HL-SP Operation Instruction
Humidity Range: OM-HL-SP-T: NA OM-HL-SP-TH: 0-95% RH Humidity Accuracy: OM-HL-SP-T: NA OM-HL-SP-TH: ±5% RH Resolution: Temperature: 0.1°C / Humidity: 0.1% RH Power Supply: 1/2AA, 3.6V Lithium battery - included Typical Battery Life: 1 year IP Rating: NEMA 6 (IP67) Frequenty: 2 Secs to 24 Hrs Display: LCD display LCD Size: 18 L x 13.5 W mm (0.7 x 0.53") Dimensions: 125 L x 28 W x 22 Dia mm
(4.92 x 1.1 x 0.86") Weight: 60 g (2.1 oz)
Logpro Recorder Analysis Software
Logpro software is comprehensive temperature and humidity recorder data analysis software designed to log attribute settings, download logger data efficiently, graphically analyze data, and export the data to Excel/PDF/BMP, and other formats by needs.
The software interface is easy to use and efficient for ultimate data logging, monitoring, and analysis. Please see the Software Setup Video for more details.
OM-HL-SP Software Setup
† All dollar amounts on this site are shown in US currency.
Note: Included Accessories - Lithium Battery, Mini CD with User Guide and PC Software
This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.