TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Data Acquisition Pro... >> Auto-Dialers and Ala... >> OMA-GUARDIT

Rugged Automatic Alarm Dialer

OMA-GUARDIT   
2 year warranty OmegaCare RoHS
 
Rugged Automatic Alarm Dialer
OMA-GUARDIT:Rugged Automatic Alarm Dialer
Click for larger image.
   
USD$39,330.00  OMA-GUARDIT
Monitors Four Analog or Digital Inputs, Individually Selectable
Calls Up to Eight Phone Numbers on Alarm Condition
Digitally Records Alarm Messages up to 12 Seconds Long Each
Built-in Surge Protection
Wall Mount or Panel Mount
Rugged Steel Construction

View related products - Auto-Dialers and Alarm Monitoring Systems

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The OMA-GUARDIT automatic alarm dialer monitors 4 input channels. Each channel can be configured for an analog or digital signal input. The system utilizes the public telephone network as a basic medium for transmission of alarm messages and status calls. It is field programmable by the user at the system's control panel via a standard touch tone phone handset. Upon detection of an alarm condition, OMA-GUARDIT automatically calls a list of up to 8 pre-programmed phone numbers over the standard dial-up telephone network, calling until it gets an acknowledgement. When a connection is made, the system reports the station identity and the specific alarm condition in the form of a digitally pre-recorded voice message. In addition to standard phones in office, plant, or home, the alarm calling sequence can also include calls to pagers, cellular phones, and voice mail. The voice transmission consists of a station identification together with an alarm message giving details on the fault. The station identification and alarm messages are digitally recorded by the user. By using electronic voice reporting technology, OMA-GUARDIT eliminates the need for often unreliable audio tape autodialers. OMA-GUARDIT fills the requirement of a modern autodialer–it should be extremely reliable and be able to tell the called party as much information about the nature of an alarm as possible so that the right personnel can respond quickly and appropriately. Many other autodialers don’t meet these requirements.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the OMA-GUARDIT  OMA-GUARDIT 3 Weeks   39,330.00    Rugged automatic alarm dialer with 4 analog/digital inputs RoHS compliant
Click to expand/minimize a list of what others bought with the OMA-GAC  OMA-GAC 6 Weeks   1,595.00    AC power supply RoHS compliant
Click to expand/minimize a list of what others bought with the OMA-GBB  OMA-GBB 6 Weeks   2,065.00    Battery backup RoHS compliant
Click to expand/minimize a list of what others bought with the OMA-GNEMA4X  OMA-GNEMA4X 6 Weeks   15,815.00    NEMA 4X enclosure RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: OMA-GUARDIT comes with complete user's manual.

   

   Back to topBack to top




MMV | 6 | 020