|
|
|
Programmable Digital DC Speed Control
|
Click for larger image. |
|
|
USD$31,075.00
OMDC-MD10P
|
|
Adjustable Min/Max Speed
|
|
Adjustable Accel/Decel
|
|
NEMA 4X (IP66) Rating
|
|
Universal Power Supply, 85-265 Vac
|
|
Programmable Power-On Initial Settings
|
|
Jog Function Selectable from Many Input Options
|
|
Non-Volatile Memory Allows All Custom Settings to Be Stored for Future Use
|
|
Program Display for Any Engineering Unit
|
|
Speed Feedback Required (Encoder)
|
View related products - Drives & Motors
|
| |
|
|
|
|
OMDC-MD10P controllers are used with linear encoders for precise speed control in Omega's manufacturing process for metal sheath thermocouple wire.
|
|
Sample Application: Synchronized
conveyor controller with jog switch, the slave conveyor 2 will
follow changes in speed made to the master conveyor 1. The jog
switch allows positioning of conveyor 2 when system is stopped.
|
The OMDC-MD Series is a compact,
programmable DC speed control with digital
closed loop feedback and LED display for DC
motors rated to 2 horsepower. An on-board
microprocessor with non-volatile memory,
coupled with sophisticated internal software,
makes the OMDC-MD series speed control the
ultimate value in accuracy and control.
Programmable parameters include
maximum and minimum set speed, decimal
points, and operating mode (master or
follower).
The OMDC-MD series speed control is
simple to operate: set the desired RPM, rate,
or time in the large 1/2" LED display by
depressing the “Up” and “Down”
pushbuttons on the front panel. Settings can
be one digit at a time or fast sweep. The
OMDC-MD series speed control settings are
exact and repeatable. It will precisely control
speed to ±1/2 RPM of set speed, long term.
No calibrations of the control are necessary.
The OMDC-MD speed control is available
in both 1/8 DIN and 1/4 DIN industry standard cutout dimensions,
providing easy panel installation. These DC motor controllers can
be set to RPM, FPM, GRP, process time, or any other
engineering unit for easy operation.
SPECIFICATIONS
Temperature: -10 to 45°C (14 to 113°F)
AC Input Voltage: 85 to 265 Vac
Input Frequency: 50/60 Hz
Overload Capacity: 200% for 1 min
Speed Signal Input: 0-5 to 0-24 Vdc, 50K Pulses/Minute (833 Hz)
On-Board Power Supply: 5 Vdc, 50 mA
Faceplate Dimensions:
OMDC-MD10P: 115 W x 58 H x 117 mm D (4.539 x 2.289 x 4.625")
OMDC-MD3P: 115 W x 106 H x 117 mm D (4.54 x 4.18 x 4.625")
NOTE: Speed feedback is required (encoder). Recommended: OMDC-PU-40E (see below).
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual.
Ordering Example: (1) OMDC-MD10P Digital closed loop DC speed control for max 1 HP motor with 5 Arm Amps, USD$31,075.00, plus (1) OMDC-PU-40E Shaft mounted pick-up sensor with 20 pulses per revolution, USD$7,860.00, USD$31,075.00 + 7,860.00 = USD$38,935.00
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OMDC-PU-E Series: |
AC or DC Motor Speed Sensors from 1- 20 pulses per revolution to monitor speed and direction. |
|
|
|
OMPM-DCE Series: |
Encoder Capable DC Motors - 1/4 to 2 HP Permanent Magnet DC Motors with provisions for encoder mounting. |
|
|
|
|
|
|
|
|
OMDC-CF Series: |
Speed Sensor Kit for AC or DC NEMA "C" Face Motors, for use with Tachometers and Close Loop Controls. |
|
|
|
|
|
|
|
|
|
|