|
|
|
AC or DC Motor Speed Sensors, DART Pick-up Sensor
|
Click for larger image. |
|
|
USD$7,415.00
OMDC-PU-2E
|
|
Mounts Directly on Motor Shaft
|
|
5000 Rpm or 50,000 Pulses/Minute
|
|
Square Wave Output Signal Equals Supply Voltage: 4.5 to 24 Vdc
|
|
NPN Open Collector Output Signal with Built-in Pull-up Resistor
|
|
Operating Temperature: -10 to 45°C (14 to 113°F)
|
|
Stainless Steel Ball Bearing
|
|
New NEMA 3R Models Available for Outdoor Use
|
View related products - Drives & Motors
|
| |
|
|
|
The OMDC-PU-E pick-up sensor is an
economical and reliable way to monitor
motor speed. Its unique design provides
ease of installation in otherwise difficult to
reach areas. The OMDC-PU-E pick-up sensor
operates at a 5 to 24 volt level producing a
sharp square wave output, which may be fed
into tachometer, closed-loop control,
counter, or any other digital device.
The OMDC-PU-E pick-up series also includes
a quadrature model to monitor both motor
speed and direction by providing two square
wave output signals 81° out-of-phase.
View Specs for easy mounting instructions.
New outdoor (NEMA 3R) models
available: OMDC-PU-R series
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with 1.8 m (6') output cable, rubber jacketed, 3-wire 18 Awg conductors, and installation instructions.
Ordering Example: (1) OMDC-PU-2E NPN pick-up sensor, 1 pulse per revolution, USD$7,415.00,
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OMPM-DCE Series: |
Encoder Capable DC Motors - 1/4 to 2 HP Permanent Magnet DC Motors with provisions for encoder mounting. |
|
|
|
OMDC-MD DC Speed Control: |
Programmable DC Speed Control with Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP |
|
|
|
OMDC-CF Series: |
Speed Sensor Kit for AC or DC NEMA "C" Face Motors, for use with Tachometers and Close Loop Controls. |
|
|
|
|
|
|
SCE Series 9 Operator Consoles: |
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's. |
|
|
|
|
|
|
|
|
|
|
|