|
|
|
|
|
|
|
NEMA 56C Frame Size
|
|
1/4 to 2 HP, 1800 RPM
|
|
90 and 180 Control Voltage
|
|
20:1 Speed Range at Constant Torque
|
|
High Starting Torque
|
|
Permanently Lubricated Sealed Ball Bearings
|
|
Removable Bolt-On/Bolt-Off base
|
|
TEFC Enclosure
|
|
Class F Insulation
|
|
Dynamic Breaking
|
View related products - Drives & Motors
|
| |
|
|
|
OMPM-DCE Series Permanent Magnet DC Motors are design for
long motor life with permanently lubricated ball bearings and are
TEFC (totally enclosed fan cooled). All OMPM-DCE motors are
constructed from heavy duty gauge steel including frames,
endbells, mounting bases, junction boxes and covers. The
OMPM-DCE series DC motors are specifically design for use with
SCR controllers where applications require constant torque throughout the
application speed range, as well as adjustable speeds. DC
motor voltage available are 90 and 180 volt. The OMPM-DCE motors have
provisions for mounting the OMDC-PU-E pick-up sensor directly
on the fan end of the shaft.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) OMDC-PU-2E NPN pick-up sensore with 1 pulse per revolution, USD$7,415.00,
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
OMDC-PU-E Series: |
AC or DC Motor Speed Sensors from 1- 20 pulses per revolution to monitor speed and direction. |
|
|
|
|
OMDC-MD DC Speed Control: |
Programmable DC Speed Control with Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP |
|
|
|
|
|
|
ZB SERIES Rotary Encoder: |
Industrial Duty Rotary Encoder with Single Channel or Quadrature Output - Can be Converted to Industrial Length Sensor |
|
|
|
|
|
|
|
|
|
|
|
|
|
SCE Series 9 Operator Consoles: |
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's. |
|
|
|
DR Series: |
DIN Rail Power Supplies, 24 VDC, up to 10A |
|
|
|
|
|
|