|
|
|
|
Multi-Channel IR Monitoring System RS485/Modbus Outputs
|
Click for larger image. |
|
|
USD$13,310.00
OS-MINIHUB-SN801
|
| |
|
|
|
The OS-MINIHUB is an industrial
infrared temperature monitoring
system, with miniature sensing
heads and optional display
modules.
OS-MINIHUB sensors are
designed to measure the surface
temperature of non-reflective
materials in industrial applications,
from -20 to 1000°C (-4 to 1832°F).
They are sealed to NEMA 4
(IP65), built from 316 stainless
steel, and fully tested to industrial
EMC standards.
They can measure food, paper,
thick plastics, asphalt, paint, bulk
materials and organic materials,
as well as most dirty, rusty or
oily surfaces.
Robust
OS-MINIHUB sensors have an
operating temperature rating of
up to 120°C (248°F) with no need
for cooling.
Compact
The sensors measure just 45 mm
(1.7") long (plus cable gland), so
they can fit into the smallest of
spaces.
Configurable
Up to 6 sensors can be connected
to the optional TSD600 interface
module, which provides
temperature display, configuration,
and high-capacity data logging to
a MicroSD Card. Analog and relay
outputs are available via separate
DIN rail mounted modules.
Low Cost
With up to 6 sensors connected
to one TSD600, the OS-MINIHUB
is an ideal low-cost non-contact
temperature measurement
system.
Networkable
To measure more than 6 locations,
OS-MiniHUB sensors and
TSD600 sub-networks may
be connected to an RS485
Modbus SCADA system or
PLC. It is possible to measure
the temperature of hundreds or
thousands of locations on the
same network.
Applications
The OS-MINIHUB may be
installed as a new temperature
monitoring system, or integrated
into an existing Modbus network.
With two Modbus interfaces, the
TSD600 makes an ideal local
display for a group of sensors as
part of a larger system.
The OS-MINIHUB-JB6 junction
box makes it easy to connect the
system together.
Never miss a critical temperature
event. In condition monitoring
applications, the OS-MiniHUB
system is an always-on solution
that can replace manual checks
with a handheld thermometer or
expensive thermal imager.
Typical Applications
Curing Ovens
Fiberglass impregnated with epoxy
is cured in an oven to increase
strength. OS-MiniHUB sensors
are placed inside the oven at
up to 120°C (248°F), to build-up
a temperature profile at many
points on the entire surface of the
workpiece, and to communicate
the measured temperature to the
heating system that controls the hot
air blowers in the oven. Industries
include boatbuilding and aerospace
as well as many others.
Industrial Bakeries
Check the temperature profile of
bakery products at multiple points
along a conveyor oven.
Corrugated Board Manufacturing
Monitor the web temperature along
an entire corrugator, with local
displays for each section of the
production line, and centralized
monitoring in the control room.
Sensors withstand 120°C
(248°F), and can be used in hightemperature
areas such as single
facers without cooling.
Power Distribution
Monitor the temperature of bulbar
joints in switchgear cabinets.
Hundreds or even thousands of
points can be monitored on the
same network using the
OS-MiniHUB system.
Automotive
A large system of OS-MiniHUB
sensors can monitor the paint
curing process at several points.
Monitor temperatures around the
entire vehicle in environmental test
chambers.
Condition Monitoring
A network of OS-MiniHUB
sensors can monitor all the
bearing temperatures on a
machine, a runout table, or the
whole factory. The
OS-MiniHUB is ideal for
measuring the temperature of all
painted metal surfaces.
Infrared Curing
Arrays of sensors fitted on a rig
of infrared curing lamps ensure
an even temperature profile along
the part being cured. Surface
coatings, paint and epoxy are
ideal target materials, among
many others.
Gas Cylinder Filling
Monitor temperatures to improve
repeatability in the filled volume
and improve filling efficiency. The
temperature of every cylinder on
a filling rig is easily monitored with
no need to manually move contact
probes.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
|
|
| |
|
Back to top
|
|
|