TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> Infrared Temperature... >> Fixed Mount Infrared... >> OSHFV-SERIES

High Field of View, High Temp, Fixed IR Sensor with Display

OSHFV-SERIES   
1 year warranty CE
 
High Field of View, High Temp, Fixed IR Sensor with Display
OSHFV-SERIES:High Field of View, High Temp, Fixed IR Sensor with Display
Click for larger image.
   
USD$30,610.00  OS-HFV50-3001-H1
Wide Temperature range from 0°C to 1600°C
Superior Optical resolution up to 300:1
Ultra fast 5ms response time
Adjustable emissivity for different surface measurments
Easily see temperature with 6 digit backlit LCD display
Simultaneous analog and digital outputs
Dual Laser Sighting
Free OMEGAonline Software

View related products - Infrared Temperature Measurement Instruments

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The OSHFV-Series are infrared temperature sensors with a built-in 6 digit backlit LCD display, simultaneous analog/digital outputs, Dual Laser Sighting, Superior Optical resolution and free OMEGAonline software.

The OSHFV-Series features very high temperature measurement ranges from 0 up to 1600°C. These ranges are perfect for measuring surfaces of very hot equipment like furnaces, hot extrusion equipment and more!

The Dual Laser Sighting allows for easily installation of the IR sensor. The integrated dual laser provides mobility to the sensor since it can be re-installed and re-aligned very quickly.

The OSHFV-Series sensors have adjustable emissivity to measure the temperature of different surfaces such as iron and steel, marble, asphalt and more. They also have an optional air purge collar for sensor cooling and bracket accessories for easy installation.


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 OS-HFV50-3001-H1 9 Weeks   30,610.00    300:1 FOV, 600°C to 1600°C, Fixed IR Sensor with Display  
 OS-HFV50-601-LT 9 Weeks   26,790.00    60:1 FOV, 0°C to 1300°C  
 Accessories
 OS-HFV-APC In Stock   7,520.00    Air Purge Collar for OSHFV-Series  
 OS-HFV-AMB In Stock   3,665.00    Adjustable Mounting Bracket for OSHFV-Series  
 OS-HFV-FMB In Stock   1,515.00    Fixed Mounting Bracket for OSHFV-Series  
 OS-CONV-C5 In Stock   1,005.00    5 Meter TTL cable for OSAE and OSHFV IR sensors  
 OS-CONV-TTL/USB 1 Week   2,345.00    TTL to USB converter for OSAE and OSHFV IR sensors  
All dollar amounts on this site are shown in US currency.


   

   Back to topBack to top




MMV | 6 | 020