TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> RTD (PT100) Probes,... >> Precision and Specia... >> P-M and P-L Series

Ultra Precise RTD Sensors for Industrial Applications

P-M and P-L Series   
RoHS
Ultra Precise RTD Sensors for Industrial Applications
P-M and P-L Series:Ultra Precise RTD Sensors for Industrial Applications
Click for larger image.
   
USD$3,325.00  P-M-A-1/4-6-0-P-3
100 Ohm DIN Platinum RTDs with Class “A”, 1/3 DIN and 1/10 DIN Accuracies
Temperature Range Varies with Cable Selection and Accuracy Class (See Description Below).
Available in Two Models:
Standard Closed End Sensor for Immersion Applcations
Air/Gas Measurement Sensors with Open Ends and Vent Holes.
Probes Available in 6mm, 3mm, 1/8" and 1/4" Diameters.
4-Wire Construction in 6 and 3 mm (1/4 and 1/8") Diameters
Both Models are Available As Straight Sheaths or With The Followng Mounting Threads: 1/8, 1/4, 3/8 and 1/2NPT, and 6mm, 8mm and 10mm Sizes

View related products - RTD (PT100)  Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Omega's line of Ultra-Precise RTD temperature sensors provide customers with a product that offers sensor accuracies that are far tighter than are available in most standard RTD sensors on the market today. These sensors are manufactured using DIN Platinum RTD elements (temperature coefficient = .00385 ohm/ohm/°C) with Class A, Class 1/3DIN or Class 1/10DIN accuracies. This makes Omega's Ultra-Precise RTDs among the most accurate industrial temperature sensors available.

These sensors are available in two styles:
Type P-M style closed ended immersion sensors for use where the sensors will be immersed in a fluid.
Type P-L style exposed element sensors for use in direct contact with air or gasses for more accurate measurement of these substances.

There are four probe diameters available including 3mm, 6mm, 1/8" and 1/4", with lengths starting at 50mm (2") with a number of standard lengths available (see ordering table below). A variety of mounting threads are available including: 6x1mm, 8x1mm, 10x1mm, 1/8NPT, 1/4NPT, 3/8NPT and 1/2NPT (Note: 6mm mounting threads are not available on 6mm diameter probes).
Please note that 1/8" and 3mm diameter probes without threaded fittings and with "-P", "-PS", "-TS", "-GS" and "-S" cables include a transition fitting at the end of the sheath to accommodate the cable diameter. If a transition fitting is not acceptable, then a type "-T" or "-G" cable must be specified.

Please note that the minimum recommended length for 1/10DIN accuracy probes is 6” for 1/4" (150mm for 6mm) diameter probes, and 4” for 1/8” (100mm for 3mm) diameter probes. This is due to the fact that in order to achieve these accuracies all stem conduction effects in the sensor must be eliminated. Also, please note that in order to lab certify 1/10DIN accuracy RTDs, it may be necessary for the probes to be longer than these lengths depending on the test equipment used to perform the certification. Omega can make these products shorter than the recommended lengths, but we cannot guarantee their performance. For 1/3DIN probes, a minimum length of 4.75" applies for 1/4" (120mm for 6mm) probes and 2.38" for 1/8" (60mm for 3mm) diameter probes.

The ultimate temperature range of the sensor is dependent upon both the element accuracy and cable selection as shown below (the tightest temperature range applies):

Temperature Range Examples:

P-M-A-1/8-6-0-T-3 has a Class A Element = -100 to 450°C, and "T" (PFA) Cable = -100 to 250°C, resulting in a sensor temperature range of -100 TO 250°C.

P-M-1/10-1/4-9-1/2-P-3 has a 1/10DIN Element = 0 to 100°C, and a P (PVC) Cable = -29 to 100°C, resulting in a sensor temperature range of 0 to 100°C.

Accuracy Specifications:
Class A= ±(0.15 + 0.002 |t| )°C From -100 to 450°C
Class 1/3DIN = ±1/3 (0.3 + 0.005 |t| )°C From -50 to 250°C
Class 1/10DIN = ±1/10 (0.3 + 0.005 |t| )°C From 0 to 100°C

Cable Options:
PVC Insulated ("P") and PVC Insulated and Shielded ("PS") Cables -29 to 100°C.
PFA Insulated ("T") and PFA Insulated and Shielded ("TS) Cables: -100 to 250°C.
Fiberglass Insulated ("G") and Fiberglass Insulated and Overbraided ("GS") Cables: -73 to 400°C.
Silicone Insulated ("S") Cables: -50 to 200°C.

Your Ultra-Precise RTD sensor can be combined with a wide variety of equipment and accessories to construct an entire measurement and control system. Select from a wide variety of controllers, panel meters, transmitters, recorders and data loggers to monitor, control and record your process. See the links below to view a sampling of our complimentary products, or call our Customer Service Representatives and Application Engineers for assistance in selecting the right products for your needs.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description RoHS   Qty.
 Immersion Sensor Models:
    P-M-1/10-1/4-4-0-P-3 6 Weeks   4,835.00    Accuracy: 1/10 DIN. Sheath: Closed End, 4" Long 1/4" Diameter, No Threaded Fitting. Leadwire: 3 Feet (1m), PVC Insulated. RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the P-M-1/10-1/8-6-0-P-3  P-M-1/10-1/8-6-0-P-3 In Stock   5,685.00    Accuracy: 1/10 DIN. Sheath: Closed End, 6" (150mm) Long 1/8" Diameter, No fitting. Leadwire: 3 Feet (1m), PVC Insulated RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the P-M-1/10-1/4-6-0-P-3  P-M-1/10-1/4-6-0-P-3 6 Weeks   5,140.00    Accuracy: 1/10 DIN. Sheath: Closed End, 6" (150mm) Long 1/4" Diameter, No fitting. Leadwire: 3 Feet (1m), PVC Insulated RoHS compliancy undetermined
    P-M-1/10-1/4-6-0-P-15 6 Weeks   5,750.00    Accuracy: 1/10 DIN. Sheath: Closed End, 6" (150mm) Long 1/4" Diameter, No fitting. Leadwire: 15 Feet (4.5 meters), PVC Insulated RoHS compliancy undetermined
    P-M-1/3-1/8-6-0-T-3 In Stock   4,945.00    Accuracy: 1/3DIN. Sheath: Closed End, 6" (150mm) Long 1/8" Diameter, No Fitting. Leadwire: 3 Feet (1m), PFA Insulated. RoHS compliancy undetermined
    P-M-1/3-1/8-6-3/8-T-3    Consult sales   Accuracy: 1/3DIN. Sheath: Closed End, 6" (150mm) Long 1/8" Diameter, 3/8 NPT Fitting. Leadwire: 3 Feet (1m), PFA Insulated. RoHS compliancy undetermined
    P-M-A-1/4-3-1/2-PS-12 6 Weeks   4,535.00    Accuracy: Class “A”. Sheath: Closed End, 6" (150mm) Long 1/4" Diameter, 1/2 NPT Fitting. Leadwire: 12 Feet (3.6 meters), PVC Insulated, Shielded. RoHS compliancy undetermined
    P-M-A-1/4-6-0-T-3 6 Weeks   3,210.00    Accuracy: Class “A”. Sheath: Closed End, 6" (150mm) Long 1/4" Diameter, No Mounting Fitting. Leadwire: 3 Feet (1m), PFA Insulated. RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the P-M-A-1/4-6-1/2-TS-3  P-M-A-1/4-6-1/2-TS-3 6 Weeks   4,890.00    Accuracy: Class “A”. Sheath: Closed End, 6" (150mm) Long, 1/2 NPT Fitting. Leadwire: 3 Feet (1m), PFA Insulated, Shielded. RoHS compliancy undetermined
    P-M-A-1/8-6-1/2-TS-5 6 Weeks   5,880.00    Accuracy: Class “A”. Sheath: Closed End, 6" (150mm) Long 1/8" Diameter, 1/2 NPT Mounting Fitting. Leadwire: 5 Feet (1.5 meters), PFA Insulated & Shielded. RoHS compliancy undetermined
 Exposed Air/Gas Models
Click to expand/minimize a list of what others bought with the P-L-1/10-1/8-6-0-T-3  P-L-1/10-1/8-6-0-T-3 In Stock   6,450.00    Accuracy: 1/10 DIN. Sheath: Air Sensor, 6" (150mm) Long 1/8" Diameter, No Mounting Fitting. Leadwire: 3 Feet (1 meter), PFA Insulated Cable RoHS compliancy undetermined
    P-L-1/10-1/8-6-1/8-T-3 6 Weeks   6,905.00    Accuracy: 1/10 DIN. Sheath: Air Sensor, 6" (150mm) Long 1/8" Diameter, 1/8" NPT Mounting Fitting. Leadwire: 3 Feet (1 meter), PFA Insulated Cable RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the P-L-1/10-1/4-6-0-P-3  P-L-1/10-1/4-6-0-P-3 6 Weeks   5,010.00    Accuracy: 1/10 DIN. Sheath: Air Sensor, 6" (150mm) Long 1/4" Diameter, No Mounting Fitting. Leadwire: 3 Feet (1 meter), PVC Insulated Cable RoHS compliant
    P-L-1/3-1/8-6-3/8-T-3    Consult sales   Accuracy: 1/3 DIN. Sheath: Air Sensor, 6" (150mm) Long 1/8" Diameter, 3/8 NPT Mounting Fitting. Leadwire: 3 Feet (1 meter), PFA Insulated RoHS compliancy undetermined
    P-L-A-1/8-6-0-T-3 6 Weeks   3,890.00    Accuracy: Class “A”. Sheath: Air Sensor, 6" (150mm) Long 1/8" Diameter, No Mounting Fitting. Leadwire: 3 Feet (1 meter), PFA Insulated Cable. RoHS compliancy undetermined
    P-L-A-1/8-6-1/8-T-3    Consult sales   Accuracy: Class “A”. Sheath: Air Sensor, 6" (150mm) Long 1/8" Diameter, 1/8 NPT Mounting Fitting. Leadwire: 3 Feet (1 meter), PFA Insulated Cable. RoHS compliancy undetermined
    P-L-A-1/4-6-1/4-T-6 6 Weeks   4,560.00    Accuracy: Class “A”. Sheath: Air Sensor, 6" (150mm) Long 1/4" Diameter, 1/4 NPT Mounting Fitting. Leadwire: 6 Feet (2 meters), PFA Insulated. RoHS compliancy undetermined
    P-L-A-1/4-6-0-P-3 In Stock   3,110.00    Accuracy: Class “A”. Sheath: Air Sensor, 6" (150mm) Long 1/4" Diameter, No Mounting Fitting. Leadwire: 3 Feet (1 meter), PVC Insulated Cable. RoHS compliant
 Most Popular Accessories
    CN77333-PV    Consult sales   1/16 DIN Micromega Autotune PID Temperature /Process Controller RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the OM-EL-2-12BIT  OM-EL-2-12BIT    Consult sales   Easy Log 12 BIT Portable RTD Data Logger Not RoHS compliant
Click to expand/minimize a list of what others bought with the HH804U  HH804U In Stock   6,515.00    Precision Handheld Thermometer RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the OM-DAQPRO-5300-UNIV  OM-DAQPRO-5300-UNIV In Stock   38,260.00    Portable Handheld Datalogger RoHS compliancy undetermined
    OM-CP-RFRTDTEMP2000A In Stock   12,210.00    Precision RTD Recorder and Wireless Transmitter RoHS compliancy undetermined
    DP460-RTD    Consult sales   Economical Temperature Meter Not RoHS compliant
Click to expand/minimize a list of what others bought with the CL27  CL27    Consult sales   High Precision Handheld Calibrator/Thermometer Not RoHS compliant
Click to expand/minimize a list of what others bought with the CN1A-RTD  CN1A-RTD In Stock   8,245.00    1/16 DIN On-Off LCD Temperature Controller RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the iDRN-RTD  iDRN-RTD    Consult sales   Signal Conditioner with Analog Input for RTD Sensors RoHS compliancy undetermined
    DRF-RTD-115VAC-0/200C-4/20    Consult sales   RTD Input Signal Conditioner RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: For longer sheath length, change "-6" in model to desired length in inches and add $1 per inch to price when longer than 8". For Silicone Rubber insulated cable, change "-P", "-T" or "-G" to "-S" in the model number and use PFA pricing. For longer cable lengths, change "-3" to desired length in feet and add $0.40/ft for PVC, $0.95/ft for PFA or Silicone Rubber and $1.50/ft for fiberglass. For shielding on PVC, PFA or Fiberglass insulated cables, change "P", "T" or "G" to "PS", "TS" or "GS" and add $0.25 per foot to the price. Mounting threads also available in 1/4 NPT, 3/8 NPT and 1/2 NPT at the same price. 1/8" diameter sensors without threaded fittings and with "P", "PS", "TS", "GS" and "S" cables include a transition fitting at the end of the sheath. For metric diameter probes multiply price/ft adders by 3.28 and round to the nearest $0.10.
 Ordering Example: (1) P-M-1/10-1/4-6-0-P-3 100 Ohm, 1/10 DIN Platinum RTD with a 1/4, USD$5,140.00
 Part Number Builder
(1) (2) (3) (4) (5) (6) (7)   
P
P
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Qty:

Option Descriptions
(1) Probe Type
  Select
M for Closed Ended Immersion Style
L for Open Ended Air/Gas Direct Exposure Style
(2) Sensor Accuracy
  Select
A for Class A
1/3 for Class 1/3DIN
1/10 for Class 1/10DIN
(3) Probe Diameter
  Select
1/8 for 1/8 inch Diameter
1/4 for 1/4 inch Diameter
M30 for 3mm Diameter
M60 for 6mm Diameter (Not valid with M6 Mounting Thread)
(4) Probe Length
  Select
6 for 6 inches Long
9 for 9 inches Long
12 for 12 inches Long
18 for 18 inches Long
24 for 24 inches Long
150 for 150mm Long
225 for 225mm Long
300 for 300mm Long
450 for 450mm Long
600 for 600mm Long
(5) Mounting Thread
  Select
0 for No Mounting Thread
1/8 for 1/8NPT Thread
1/4 for 1/4NPT Thread
3/8 for 3/8NPT Thread
1/2 for 1/2NPT Thread
M6 for 6x1mm Thread
M8 for 8x1mm Thread
M10 for 10x1mm Thread
(6) Cable Construction
  Select
P for PVC Insulated & Jacketed (100°C Max)
T for PFA Insulated & Jacketed (250°C Max)
G for Fiberglass Insulated & Jacketed (400°C Max)
S for Silicone Rubber Insulated and Jacketed (200°C max)
PS for PVC Insulated & Jacketed with Shield (100°C Max)
TS for PFA Insulated & Jacketed w/Shield (250°C Max)
GS for Fiberglass Insulated & Jacketed w/SST Overbraid (400°C Max)
(7) Cable Length
  Select
3 for 3 Foot Standard (Standard Dimensions)
1 for 1 meter Standard (Metric Dimensions)
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
HH804U and HH805U HH804U and HH805U:
High Accuracy PT100 RTD Input Thermometers
OM-DAQPRO-5300 OM-DAQPRO-5300:
Portable Handheld Data Logger - Discontinued
OM-CP-RFRTDTEMP101A OM-CP-RFRTDTEMP101A:
Precision RTD Recorder and Wireless Transmitter
Part of the NOMAD® Family
DP460-T DP460-T:
1/8 DIN Economical Temperature Meter - Discontinued
CL20 Series CL20 Series:
Handheld Temperature Calibrator for all Thermocouple Types
CN1A Series CN1A Series:
1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs
iDR Series iDR Series:
iSeries PID Controllers and Signal Conditioners - Discontinued
DRF-RTD DRF-RTD:
RTD Input Signal Conditioner - Discontinued
General RTD Specifications General RTD Specifications:
RTD Tech Reference
Data Loggers Product Finder Data Loggers Product Finder:
Datalogger Product Finder - It's the easiest way to sort through our selection of dataloggers to find the right product for your application
Data Acquisition System Product Finder Data Acquisition System Product Finder:
Data Acquisition Product Finder - It's the easiest way to sort through our selection of data acquisition systems to find the right product for your application
Meters Product Finder Meters Product Finder:
Meters Product Finder - It's the easiest way to sort through our selection of meters to find the right product for your application
Transmitter Selection Guide Transmitter Selection Guide:
Compare Transmitter Specifications and Models Using This Guide. (Download and Print PDF Document)
Temperature Controllers Product Finder Temperature Controllers Product Finder:
Temperature Controllers Product Finder - It's the easiest way to sort through our selection of temperature controllers to find the right product for your application
   

   Back to topBack to top




MMV | 6 | 020