|
|
|
|
Vibration Resistant Liquid Filled Gauges
|
Click for larger image. |
|
|
|
|
|
|
SPECIFICATIONS
Case: Stainless Steel
Wetted Parts: Brass/Bronze
Window: Polycarbonate with o-ring seal
Fill Fluid: Glycerine
Temperature: 66°C (150°F)
Fitting: ¼ NPT Brass
Accuracy: 3-2-3% (3% first 1/3 of scale,
2% middle 1/3 of scale, 3% last 1/3 of scale)
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PGF-25L-30 0-30 psi liquid filled pressure gauge with lower mounted fitting, USD$3,020.00
|
|
|
|
|
| |
|
Back to top
|
|
|