OMEGA’s PGR Series
All-welded gauge and
seal offers customers a
lower cost alternative to
an individual gauge and
diaphragm seal with the
added advantage of a
reduction in potential leaks.
The wetted parts are 316L
stainless steel. The process
connection is a ½ NPT male
bottom mount.
Specificat ions Accuracy: ± 0.5% of span (grade 2A) Case Size: 114 mm (4.5") diameter Process Connection: ½ MNPT bottom connection Seal Upper Material: 316L stainless steel Diaphragm Material: 316L stainless steel System Fill Type: DC200 Operating Temperature: 143°C (225°F)
Higher with cooling element PG-CT2
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PGR-45LSS-30 30 PSI gauge with SS diaphragm seal, USD$13,995.00