|
|
|
|
|
To combat hostile environments, this general service gauge is corrosion, weather, and dust resistant.
Mounting versatility, excellent readability, and sustained accuracy make this stainless steel design
a gauge leader. It can be stem, surface, or flush mounted.
Sustained accuracy and excellent readability are especially important to users of the
general service gauge line. Meeting the requirements of many industrial applications, general service
gauges can be used on steam boilers or other pressurized vessels; on pumps and compressors;
on many types of industrial machinery; in the chemical, petrochemical, and allied process industries;
in power plants; and in pulp and paper mills.
The pressure gauge actuation system in the OMEGA general service gauge line is the standard
316 SS Bourdon tube system, which is engineered to precise tolerances for repeatability and consistent
response to pressure fluctuations.
SPECIFICATIONS
Max. Operating Temp.: 66°C (150°F)
Case: Polished Stainless Steel
Window: Polycarbonate Plastic with Neoprene Sealing Gasket
Bourdon Tube: 316 Stainless Steel
Connection: Back or lower, ¼ NPT, 316SS
Dial Size: 2½ or 3½ in
Mounting: Stem, Flange or "U" Bracket
Accuracy: 1% full scale
Examples of pricing for popular models is referenced in the "To Order" box.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) PGS-35L-100-F is a 3½, USD$7,035.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Dial Size
|
|
Select 25 for 2-1/2 inch dial 35 for 3-1/2 inch dial
(2)
|
Fitting (1/4 NPT male)
|
|
Select B for back mounted fitting L for lower mounted fitting
(3)
|
Range (psig)
|
|
Select 30V/15 for 30 inHg vacuum to 15 psig 30V/30 for 30 inHg vacuum to 30 psig 30V/60 for 30 inHg vacuum to 60 psig 30V/100 for 30 inHg vacuum to 100 psig 30V/150 for 30 inHg vacuum to 150 psig 30V/300 for 30 inHg vacuum to 300 psig 15 for 0 to 15 30 for 0 to 30 60 for 0 to 60 100 for 0 to 100 160 for 0 to 160 200 for 0 to 200 300 for 0 to 300 400 for 0 to 400 600 for 0 to 600 800 for 0 to 800 1000 for 0 to 1000 1500 for 0 to 1500 2000 for 0 to 2000 3000 for 0 to 3000 5000 for 0 to 5000 6000 for 0 to 6000 7500 for 0 to 7500 10000 for 0 to 10000
(4)
|
Options
|
|
Select for no options leave blank -F for Silicone oil filled -X6B for cleaning for Oxygen service
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
| |
|
Back to top
|
|
|