The PGUF series has been discontinued. Please see the PGC series as a possible alternative or contact our Pressure Engineering department.
For high shock and vibration applications the PGUF can be liquid filled in the field to dampen the gauge pointer movement. The PGUF
Series liquid filled gauges come in ranges of (PSI/BAR) 0-30/2, 60/4, 100/7, 160/11, 300/20, 600/40 and 1000/70 (63 mm (2½")
gauge is also available in 2000/140 and 3000/200). Rated accuracy is ±2.5% of span.
Gauges feature a corrosion resistant 304 stainless steel case and ring, and a durable polycarbonate window. Phosphor bronze bourdon
tubes with brass movement, socket and NPT connections are standard. PGUF gauges are available in 38 mm (1½"), 50 mm (2")
and 63 mm (2½") designs with center back or lower mount NPT connections.
SPECIFICATIONS Ranges: From 30PSI/2BAR to 1000PSI/70BAR (2000PSI/140BAR and 3000PSI/210BAR ranges on 63 mm (2½") models
only) Accuracy: ±2.5% full scale Bourdon Tube: Phosphor bronze Window: Polycarbonate Dial: Galvalume white background with blue and black markings Pointer: Galvalume black finish Movement: Brass Case & Ring: 304 stainless steel Connection: ¼ NPTM (1/8 NPTM on 1½" dials) Seals: Buna-N Scale: Dual scale psi/Bar Filling Liquid: Glycerin, silicone oil, or mineral oil
Examples of pricing for popular models is referenced in the "To Order" box.
† All dollar amounts on this site are shown in US currency.
Note: 2000 PSI/140 BAR and 3000 PSI/200 BAR ranges are only available on 2 1/2" (63 mm) dial sizes. Ordering Example: (1) PGUF-25L-160PSI/11BAR is a liquid fillable utility pressure gauge with 2 1/2, USD$1,040.00
Part Number Builder
Qty:
Option Descriptions
(1)
Dial Size
Select 15B for 1-1/2 inch with back fitting 20L for 2 inch with lower fitting 20B for 2 inch with back fitting 25L for 2-1/2 inch with lower fitting 25B for 2-1/2 inch with back fitting
(2)
Pressure Range
Select 30PSI/2BAR for 0 to 30 psi and 0 to 2 bar 60PSI/4BAR for 0 to 60 psi and 0 to 4 bar 100PSI/7BAR for 0 to 100 psi and 0 to 7 bar 160PSI/11BAR for 0 to 160 psi and 0 to 11 bar 300PSI/21BAR for 0 to 300 psi and 0 to 21 bar 600PSI/42BAR for 0 to 600 psi and 0 to 42 bar 1000PSI/70BAR for 0 to 1000 psi and 0 to 70 bar 2000PSI/140BAR for 0 to 2000 psi and 0 to 140 bar (2-1/2" dial only) 3000PSI/210BAR for 0 to 3000 psi and 0 to 210 bar (2-1/2" dial only)
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.