HDX-OTP Probe Handle Connects to All Standard 3-Pin Quick Disconnect Probes, Including: All PR-13 and PRTF-13 Sensors PRX-NP-100-E-12 Penetration Probes PRX-AP-100-E-12 Air Probes
Handle and Probes are Designed for 3-Wire Sensors
PRX-NP-100-E-12 and PRX-AP-100-E-12 Probes are 100 Ohm Class A DIN Platinum RTD's
Probe Handles Include Retractable Cables That Extend to 5 Feet (1.5 Meters). Cable Termination is Stripped Leads Standard, Optional Connectors are Available.
The HDX-OTP handles are compatible with all PR-13 and PRTF-13 probes which include a standard sized quick disconnect connector (round pins). The handles are made of rugged die cast aluminum, and include retractable extension cables that extend from 1 to 5 feet. The cable is supplied with stripped leads standard, optional connectors are available. These handles are great for use with any of Omega's line of hand-held or other meters and thermometers.
The PRX-NP-100-E-12 Penetration Probe incorporates a conical tip for easy insertion into soft and semi-frozen materials. The PRX-AP-100-E-12 Air Probe includes a perforated tip and exposed RTD element for measurement of air or gas temperatures. Both the NP and AP probes contain 100 Ohm, Class A DIN Platinum elements.
† All dollar amounts on this site are shown in US currency.