|
|
|
|
Over the Side Immersion Heaters for Plating Tanks
|
Click for larger image. |
|
|
USD$18,015.00
PTH-101
|
|
PTH Series • PTH Series for Heavy Duty Service • Passivated 316SS Sheath for Corrosive Service • Portable • Vapor Tight Terminal Enclosure
|
|
CT Series • CT Series, Lightweight Thin Profile Heaters • For Water and Corrosive Liquids •Vapor Tight Terminal Enclosure
|
View related products - Immersion Heaters
|
| |
|
|
|
THE PTH SERIES models are heavy duty general purpose heaters for
heating plating tanks, rinse tanks and other aqueous solutions. The
Type 316 Stainless Steel is passivated to provide additional
corrosion resistance. These heaters are equipped with a vapor tight
terminal enclosure and a 3 foot long vinyl covered flexible conduit
containing the two power leads and a ground wire. The stainless steel
mounting bracket can slide along the element for easy installation.
Model No. |
kW |
Volts |
W/In2 |
Dim. In. |
Wt. lbs. |
A |
B |
PTH-101 PTH-102 | 1.0 1.0 | 120 240 | 21 21 | 14 14 | 8 8 | 4 4 |
PTH-202 PTH-204 | 2.0 2.0 | 240 480 | 31 31 | 21 21 | 11 11 | 4 4 |
PTH-302 PTH-304 | 3.0 3.0 | 240 480 | 32 32 | 26 26 | 16 16 | 5 5 |
PTH-402 PTH-404 | 4.0 4.0 | 240 480 | 34 34 | 30 30 | 20 20 | 5 5 |
PTH-602 PTH-604 | 6.0 6.0 | 240 480 | 34 34 | 40 40 | 30 30 | 6 6 |
PTH-902 PTH-904 | 9.0 9.0 | 240 480 | 34 34 | 54 54 | 44 44 | 8 8 |
Note: Liquid level should be above B dimension
If used in solutions that develop a scale on the sheath, periodic cleaning is required
Also available in other sheath materials and electrical ratings. Contact Sales for price and
delivery information
THE CT SERIES The OMEGALUX™ CT Series
immersion heaters are made of
tubular elements contained in a
spiral loop to save space. Terminals
are housed in a cast-alloy vaportight
enclosure with a removable lid.
These heaters are suitable for many
applications, depending on the
sheath material the user selects.
Application: Used to heat a variety of solutions
depending upon the type of sheath
material selected.
Model No. |
kW |
Volts |
W/In2 |
Dim. In. A |
Sheath |
Wt. lbs. |
CTS-50 CTS-75 | 5 7.5 | 240 240 | 25 40 | 2 2 | Steel Steel | 20 20 |
CTC-50 CTC-75 | 5 7.5 | 240 240 | 25 40 | 2 2 | Copper Copper | 20 20 |
CTSS-50 CTSS-75 | 5 7.5 | 240 240 | 25 40 | 23/4 23/4 | Stainless Steel #304 Stainless Steel #304 | 20 20 |
CTT-50 CTT-75 | 5 7.5 | 240 240 | 44 44 | 11/2 21/2 | Titanium Titanium | 20 20 |
CTAC-50 CTAC-75 | 5 7.5 | 240 240 | 25 40 | 23/4 23/4 | Carp. Stainless #20* Carp. Stainless #20* | 20 20 |
*Carpenter Stainless No. 20-CB-3
Also available with Titanium sheath. Contact OMEGALUX for availability
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
|
|
| |
|
Back to top
|
|
|