TT300 cement is a heat-curing, two-component, epoxy resin adhesive which is used to bond polyimide-backed strain gages for strain measurement in temperatures up to 200°C (392°F). The adhesive can also be used to bond epoxy- backed gages, but the maximum operating temperature is then limited to 150°C (302°F).
† All dollar amounts on this site are shown in US currency.
Note:TT300 KIT INCLUDES: (2) 1 oz. resin bottles ( 1 /2 filled) (2) 1 oz. hardener bottles ( 1 /2 filled) (2) plastic funnels (35 mm diameter) (2) brush caps (1) 2 oz. bottle of acetone (1) 2 oz. bottle of acid primer (1) 2 oz. bottle of neutralizer (1) 2 oz. bottle of resin solvent (1) manual