|
|
|
|
|
|
USD$2,620.00
QD-NP-K-316G-12
|
|
Perfect for Handheld Thermocouple Meters
|
|
Thermocouple Types: J, K, T, or E
|
|
12" Probe Length Standard. Other Lengths Available.
|
|
Quick Disconnect Probes Supplied with Mating Connector and Cable Clamp
|
|
Handle Probes have 1' Retractable Cable that Stretches to 5'
|
|
These Special Tip Probes Supplement the General Purpose and Utility Handle Probes
|
View related products - Thermocouples
|
| |
|
|
|
Penetration Probe
Conical tip for insertion into soft and semi-frozen material.
Made from 4.5mm (3/16") O.D. 304 SS. 300 mm (12") length,
grounded junction. Tip rated to 900°C (1650°F).
Fast Response Probe
Special reduced diameter 1.5 mm (1/16") tip designed for fast
response. Rugged 3 mm (1/8") O.D. 304 SS sheath. 300 mm
12") length, grounded junction. Tip rated to 900°C (1650°F).
Flexible Tip Surface Probe
Flexible tip conforms to most surfaces for fast, repeatable,
accurate measurements. Made from RTV silicone rubber for
good thermal contact. 6 mm (1/4") O.D. 304SS sheath. 300 mm
12") length, exposed junction. Tip rated to 260°C (500°F).
Note: subjecting sensor tip to temperatures above 315°C
600°F) will result in tip damage.
Air Probe
Exposed element protected by 4.5 mm (3/16") O.D. 304
sheath. Drilled end exposes bead to airflow for fast
measurements. Constant diameter for easy insertion or
mounting into duct work. 300 mm (12") length, exposed
junction. Rated to 870°C (1600°F).
View the Thermocouple Accuracy and Color Code charts
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Other lengths and diameters are also available. Consult Custom Engineering for details.
Ordering Example: (1) HPS-RT-K-18G-12 reduced tip fast response probe, type K, integral handle style, USD$3,295.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Handle Type
|
|
Select QD for Quick Disconnect HPS for Integral Handle
(2)
|
Probe Type
|
|
Select NP for Penetration Probe FSP for Flexible Tip Surface Probe RT for Fast Response Probe AP for Air Probe
(3)
|
Calibration Type
|
|
Select J for Type J K for Type K E for Type E T for Type T
(4)
|
Sheath Diameter
|
|
Select 316 for 3/16 Inch for NP & AP 14 for 1/4 Inch for FSP 18 for 1/8 Inch for RT
(5)
|
Thermocouple Junction
|
|
Select G for Grounded for NP & RT E for Exposed for FSP & AP
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
|
|
| |
Related Links -
Related Products
|
|
|
|