|
|
|
|
|
|
USD$14,240.00
QF-061210
|
|
870°C (1600°F) Maximum Operating Temperature
|
|
Black Quartz Ceramic Cloth Face
|
|
Output Wavelength Between 2.5 and 6 Microns
|
|
No External Reflectors Required
|
View related products - Radiant Heaters
|
| |
|
|
|
OMEGALUX™ QF Series heaters are very popular infrared panel heaters used in a wide variety of applications.
The QF series panel heaters’ radiant surface is constructed through a patented process using bonded high
temperature cloth quartz. A black coating is applied to the face of the heater for greater emissivity. A 2.5 cm
(1") thick ceramic fiber refractory board is grooved out to support the precision
resistance coils.
The resistance coil is then housed into the grooved-out refractory board. A layer of durable, high temperature,
cement is used to bond the quartz face to the resistance coils as well as to the refractory coil support.
The resistance coils used are an iron/chromium/aluminum alloy which can operate up to 1315°C (2400°F).
These are then welded to stainless terminals which are routed to the back of the heater for external electrical
connections. The welding insures the best possible electrical path. By changing to stainless buss bars and
terminals, the conductivity is increased, insuring less heat buildup in the terminals. The heater board is then
backed up by a high temperature insulation to prevent back heat loss. Finally, this is all packaged in a sturdy
aluminized steel frame.
Note: QF series heaters are intended for “radiant” heat. Never let material to be heated come into
direct contact with the face of the heater. It is recommended that overtemperature control be used to
prevent overheating.
CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used
by non-qualified personnel.
Width cm (in.) |
Length cm (in.) |
Wattage |
Voltage |
Phase |
Without Thermowell Model No. |
With Thermowell Model No. |
Weight kg (lb) |
10 W/in2 |
15 (6) | 30 (12) | 720 | 120 | 1 | QF-061210 | QF-061210-T | 1.4 (3) |
15 (6) | 46 (18) | 1080 | 120/240 | 1 | QF-061810 | QF-061810-T | 2.0 (4.5) |
15 (6) | 61 (24) | 1440 | 120/240 | 1 | QF-062410 | QF-062410-T | 2.7 (6) |
15 (6) | 76 (30) | 1800 | 120/240 | 1 | QF-063010 | QF-063010-T | 3.4 (7.5) |
15 (6) | 91 (36) | 2160 | 240/480 | 1 | QF-063610 | QF-063610-T | 4.1(9) |
15 (6) | 122 (48) | 2880 | 240/480 | 1 | QF-064810 | QF-064810-T | 5.0 (11) |
30 (12) | 30 (12) | 1440 | 240 | 1 | QF-121210 | QF-121210-T | 2.7 (6) |
30 (12) | 46 (18) | 2160 | 240/480 | 1 | QF-121810 | QF-121810-T | 3.9 (8.5) |
30 (12) | 61 (24) | 2880 | 240/480 | 1 | QF-122410 | QF-122410-T | 5.0 (11) |
30 (12) | 76 (30) | 3600 | 240/480 | 1 | QF-123010 | QF-123010-T | 6.1 (13.5) |
30 (12) | 91 (36) | 4320 | 240/480 | 1 | QF-123610 | QF-123610-T | 6.8 (15) |
30 (12) | 122 (48) | 5760 | 240/480 | 1 | QF-124810 | QF-124810-T | 9.1 (20) |
30 (12) | 152 (60) | 7200 | 240 or 480 | 3 | QF-126010/* | QF-126010/*-T | 11.8 (26) |
30 (12) | 183 (72) | 8640 | 240 or 480 | 3 | QF-127210/* | QF-127210/*-T | 14.5 (32) |
41 (16) | 41 (16) | 2560 | 240/480 | 1 | QF-161610 | QF-161610-T | 4.5 (10) |
61 (24) | 61 (24) | 5760 | 240 or 480 | Dual | QF-242410/* | QF-242410/*-T | 9.1 (20) |
15 W/in2 |
15 (6) | 30 (12) | 1080 | 120/240 | 1 | QF-061215 | QF-061215-T | 1.4 (3) |
15 (6) | 46 (18) | 1620 | 120/240 | 1 | QF-061815 | QF-061815-T | 2.0 (4.5) |
15 (6) | 61 (24) | 2160 | 240/480 | 1 | QF-062415 | QF-062415-T | 2.7 (6) |
15 (6) | 76 (30) | 2700 | 240/480 | 1 | QF-063015 | QF-063015-T | 3.4 (7.5) |
15 (6) | 91 (36) | 3240 | 240/480 | 1 | QF-063615 | QF-063615-T | 4.1(9) |
15 (6) | 122 (48) | 4320 | 240/480 | 1 | QF-064815 | QF-064815-T | 5.0 (11) |
30 (12) | 30 (12) | 2160 | 240/480 | 1 | QF-121215 | QF-121215-T | 2.7 (6) |
30 (12) | 46 (18) | 3240 | 240/480 | 1 | QF-121815 | QF-121815-T | 3.9 (8.5) |
30 (12) | 61 (24) | 4320 | 240/480 | 1 | QF-122415 | QF-122415-T | 5.0 (11) |
30 (12) | 76 (30) | 5400 | 240/480 | 1 | QF-123015 | QF-123015-T | 6.1 (13.5) |
30 (12) | 91 (36) | 6480 | 240 | 3 | QF-123615/ | QF-123615/-T | 6.8 (15) |
30 (12) | 122 (48) | 8640 | 240 or 480 | 3 | QF-124815/* | QF-124815/*-T | 9.1 (20) |
30 (12) | 152 (60) | 10800 | 240 or 480 | 3 | QF-126015/* | QF-126015/*-T | 11.8 (26) |
30 (12) | 183 (72) | 12960 | 240 or 480 | 3 | QF-127215/* | QF-127215/*-T | 14.5 (32) |
41 (16) | 41 (16) | 3840 | 240/480 | 1 | QF-161615 | QF-161615-T | 4.5 (10) |
41 (16) | 61 (24) | 5760 | 240 or 480 | Dual | QF-162415/* | QF-162415/*-T | 6.6 (14.5) |
61 (24) | 61 (24) | 8640 | 480 | Dual | QF-242415/480 | QF-242415/480-T | 9.1 (20) |
20 W/in2 |
15 (6) | 30 (12) | 1440 | 240 | 1 | QF-061220 | QF-061220-T | 1.4 (3) |
15 (6) | 46 (18) | 2160 | 240/480 | 1 | QF-061820 | QF-061820-T | 2.0 (4.5) |
15 (6) | 61 (24) | 2880 | 240/480 | 1 | QF-062420 | QF-062420-T | 2.7 (6) |
15 (6) | 76 (30) | 3600 | 240/480 | 1 | QF-063020 | QF-063020-T | 3.4 (7.5) |
15 (6) | 91 (36) | 4320 | 240/480 | 1 | QF-063620 | QF-063620-T | 4.1(9) |
15 (6) | 122 (48) | 5760 | 240/480 | 1 | QF-064820 | QF-064820-T | 5.0 (11) |
30 (12) | 30 (12) | 2880 | 240/480 | 1 | QF-121220 | QF-121220-T | 2.7 (6) |
30 (12) | 46 (18) | 4320 | 240/480 | 1 | QF-121820 | QF-121820-T | 3.9 (8.5) |
30 (12) | 61 (24) | 5760 | 240/480 | 1 | QF-122420 | QF-122420-T | 5.0 (11) |
30 (12) | 76 (30) | 7200 | 240 or 480 | 3 | QF-123020/* | QF-123020/*-T | 6.1 (13.5) |
30 (12) | 91 (36) | 8640 | 240 or 480 | 3 | QF-123620/* | QF-123620/*-T | 6.8 (15) |
30 (12) | 122 (48) | 11520 | 240 or 480 | 3 | QF-124820/* | QF-124820/*-T | 9.1 (20) |
30 (12) | 152 (60) | 14400 | 240 or 480 | 3 | QF-126020/* | QF-126020/*-T | 11.8 (26) |
30 (12) | 183 (72) | 17280 | 240 or 480 | 3 | QF-127220/* | QF-127220/*-T | 14.5 (32) |
41 (16) | 41 (16) | 5120 | 240 or 480 | Dual | QF-161620/* | QF-161620/*-T | 4.5 (10) |
41 (16) | 61 (24) | 7680 | 480 | Dual | QF-162420/480 | QF-162420/480-T | 6.6 (14.5) |
61 (24) | 61 (24) | 11520 | 480 | Dual | QF-242420/480 | QF-242420/480-T | 9.1 (20) |
25 W/in2 |
15 (6) | 30 (12) | 1800 | 120/240 | 1 | QF-061225 | QF-061225-T | 1.4 (3) |
15 (6) | 46 (18) | 2700 | 240/480 | 1 | QF-061825 | QF-061825-T | 2.0 (4.5) |
15 (6) | 61 (24) | 3600 | 240/480 | 1 | QF-062425 | QF-062425-T | 2.7 (6) |
15 (6) | 76 (30) | 4500 | 240/480 | 1 | QF-063025 | QF-063025-T | 3.4 (7.5) |
15 (6) | 91 (36) | 5400 | 240/480 | 1 | QF-063625 | QF-063625-T | 4.1(9) |
15 (6) | 122 (48) | 7200 | 240/480 | 1 | QF-064825 | QF-064825-T | 5.0 (11) |
30 (12) | 30 (12) | 3600 | 240/480 | 1 | QF-121225 | QF-121225-T | 2.7 (6) |
30 (12) | 46 (18) | 5400 | 240/480 | 1 | QF-121825 | QF-121825-T | 3.9 (8.5) |
30 (12) | 61 (24) | 7200 | 240 or 480 | 3 | QF-122425/* | QF-122425/*-T | 5.0 (11) |
30 (12) | 76 (30) | 9000 | 240 or 480 | 3 | QF-123025/* | QF-123025/*-T | 6.1 (13.5) |
30 (12) | 91 (36) | 10800 | 240 or 480 | 3 | QF-123625/* | QF-123625/*-T | 6.8 (15) |
30 (12) | 122 (48) | 14400 | 240 or 480 | 3 | QF-124825/* | QF-124825/*-T | 9.1 (20) |
30 (12) | 152 (60) | 18000 | 240 or 480 | 3 | QF-126025/* | QF-126025/*-T | 11.8 (26) |
30 (12) | 183 (72) | 21600 | 240 or 480 | 3 | QF-127225/*† | QF-127225/*-T | 14.5 (32) |
41 (16) | 41 (16) | 6400 | 240 or 480 | Dual | QF-161625/* | QF-161625/*-T | 4.5 (10) |
41 (16) | 61 (24) | 9600 | 480 | Dual | QF-162425/480 | QF-162425/480-T | 6.6 (14.5) |
61 (24) | 61 (24) | 14400 | 480 | Dual | QF-242425/480 | QF-242425/480-T | 9.1 (20) |
*Specify voltage, i.e. insert 240 for 240 V or 480 for 480 V
†This heater has two junction boxes at opposite ends of the panel
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Comes with mounting hardware and complete operator’s manual
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Width
|
|
Select 06 for 6 in. 12 for 12 in. 16 for 16 in. 24 for 24 in.
(2)
|
Length
|
|
Select 12 for 12 in. 16 for 16 in. 18 for 18 in. 24 for 24 in. 30 for 30 in. 36 for 36 in. 48 for 48 in. 60 for 60 in. 72 for 72 in.
(3)
|
W/in2
|
|
Select 10 for 10 W/in2 15 for 15 W/in2 20 for 20 W/in2 25 for 25 W/in2
(4)
|
Voltage
|
|
Select Nothing(leave field blank) for 120 V /240 for 240 V /480 for 480 V
(5)
|
Thermowell
|
|
Select Nothing(leave field blank) for without thermowell -T for with thermowell
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
|
|
| |
|
Back to top
|
|
|