|
|
|
|
|
|
USD$16,860.00
RAD2083B/120
|
|
0.40 to 13.0 kW
|
|
120, 208, 240, 480V
|
|
1500°F max. Sheath Temperature
|
|
3/8" Diameter Incoloy Sheath
|
|
RAD Series (Single Fixed Elements) 1.83 kW/Sq. Ft.
|
|
RADD Series (Two Fixed Elements) 3.66 kW/Sq. Ft.
|
|
APPLICATIONS (RAD SERIES) • Finish curing • Latex and resin curing • Ink drying • Textile and non-woven fabric applications • Paper and paper board applications • Food processing • Ceramic drying
|
|
APPLICATIONS (RADD SERIES) • Shrink fitting • Preheating glass for polishing, drying, sterilizing • Fast-moving webs
|
View related products - Radiant Heaters
|
| |
|
|
|
FEATURES
Construction (RAD): Complete, ready-to connect assembly as illustrated. Power
connections are made at each end unless single-end wiring is specified. To specify 18" leads at
one end, add “SE” to model number and $25 to price.
Caution: Hazard of fire. These radiant heaters must not be operated in the
presence of flammable vapors, gases, or combustible materials without proper
ventilation and/or other safety precautions either in compliance with
the National Fire Protection Bulletin 86A entitled “Ovens and Furnaces” or
the authority having jurisdiction.
Length-Inches Over-Heated |
Volts |
RAD Single element (1.83 kw/ft2) |
Wt. Ibs. (kg) |
RADD 2 element (3.66 kw/ft2) |
Wt. Ibs. (kg) |
Grille* (Optional) Model No. |
all (A) |
(B) (cm) |
kW |
Model No. |
kW |
Model No. |
24 3/8 (62) | 16 1/2 (42) | 120 | 0.8 | RAD2083B/120 | 4(2) | 1.6 | RADD2164/120 | 7(3) | GR-2 $ |
24 3/8 (62) | 16 1/2 (42) | 208 | 0.8 | RAD2083BV/208 | 4(2) | 1.6 | RADD2164V/208- | 7(3) | GR-2 |
24 3/8 (62) | 16 1/2 (42) | 240 | 0.8 | RAD2083B/240 | 4(2) | 1.6 | RADD2164/240 | 7(3) | GR-2 |
30 5/8 (78) | 22 3/4 (58) | 120 | 1.1 | RAD3113B/120 | 5(2) | 2.2 | RADD3224/120 | 9(4) | GR-3 |
30 5/8 (78) | 22 3/4 (58) | 208 | 1.1 | RAD3113BV/208 | 5(2) | 2.2 | RADD3224V/208 | 9(4) | GR-3 |
30 5/8 (78) | 22 3/4 (58) | 240 | 1.1 | RAD3113B/240 | 5(2) | 2.2 | RADD3224/240 | 9(4) | GR-3 |
30 5/8 (78) | 22 3/4 (58) | 275 | 1.1 | RAD3113BV/275 | 5(2) | 2.2 | RADD3224V/275 | 9(4) | GR-3 |
46 5/8 (118) | 38 1/2 (98) | 208 | 1.8 | RAD4183B/208 | 8(4) | 3.6 | RADD4364V/208 | 11(5) | GR-4 |
46 5/8 (118) | 38 1/2 (98) | 240 | 1.8 | RAD4183B/240 | 8(4) | 3.6 | RADD4364/240 | 11(5) | GR-4 |
46 5/8 (118) | 38 1/2 (98) | 480 | 1.8 | RAD4183BV/480 | 8(4) | 3.6 | RADD4364/480 | 11(5) | GR-4 |
61 3/8 (156) | 53 3/8 (136) | 208 | 2.5 | RAD5253BV/208 | 10(5) | 5 | RADD5504V/208 | 14(6) | GR-5 |
61 3/8 (156) | 53 3/8 (136) | 240 | 2.5 | RAD5253B/240 | 10(5) | 5 | RADD5504/240 | 14(6) | GR-5 |
61 3/8 (156) | 53 3/8 (136) | 275 | 2.5 | RAD5253BV/275 | 10(5) | 5 | RADD5504V/275 | 14(6) | GR-5 |
61 3/8 (156) | 53 3/8 (136) | 480 | 2.5 | RAD5253B/480 | 10(5) | 5 | RADD5504/480 | 14(6) | GR-5 |
73 3/4 (187) | 65 3/4 (167) | 208 | 3 | RAD6303BV/208 | 12(5) | 6 | RADD6604V/208 | 16(7) | GR-6 |
73 3/4 (187) | 65 3/4 (167) | 240 | 3 | RAD6303B/240 | 12(5) | 6 | RADD6604/240 | 16(7) | GR-6 |
73 3/4 (187) | 65 3/4 (167) | 275 | 3 | RAD6303BV/275 | 12(5) | 6 | RADD6604V/275 | 16(7) | GR-6 |
73 3/4 (187) | 65 3/4 (167) | 480 | 3 | RAD6303B/480 | 12(5) | 6 | RADD6604/480 | 16(7) | GR-6 |
85 3/4 (218) | 78 (198) | 208 | 3.6 | RAD7363BV/208 | 14(6) | 7.2 | RADD7724V/208 | 18(8) | (2)GR-4 |
85 3/4 (218) | 78 (198) | 240 | 3.6 | RAD7363B/240 | 14(6) | 7.2 | RADD7724/240 | 18(8) | (2)GR-4 |
85 3/4 (218) | 78 (198) | 480 | 3.6 | RAD7363B/480 | 14(6) | 7.2 | RADD7724/480 | 18(8) | (2)GR-4 |
*Snap-in grille sections protect personnel or work from contact with hot elements. Grille sections are optional and are ordered separately.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: Other sizes and ratings available. Replacement RAD/RADD heater elements are also available. Contact OMEGALUX™.
|
|
|
|
|
| |
|
Back to top
|
|
|