TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Temperature Products >> RTD (PT100) Probes,... >> RTD Extension Cable >> RECU, GECU and TECU

RTD Extension Cables

RECU, GECU and TECU   
RoHS
 
RTD Extension Cables with retractable coil or straight wire
RECU, GECU and TECU:RTD Extension Cables
Click for larger image.
   
Retractable Coil Cord Cable in 1 and 4 ft. Lengths with 5:1 Stretch
24 Gage PFA Coated or Glass Overbraid Stranded Copper Wire in 10 and 25 ft. Lengths
3-Wire Copper Leads are standard
Standard Size or Mini Quick Connectors
Two Lead Wires Are Supplied if 2 Lead Connectors Are Ordered
3 or 2 Lead, Round or Flat Pin Connectors

View related products - RTD (PT100)  Probes, Elements and Assemblies

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Omega offers various RTD extension cables for interconnecting RTD sensors with instrumentation. They come in either straight or retractable coil configurations,with glass braided or PFA insulating jackets. The retactable coil cord cables come in either 1 foot or 4 foot retracted lenghts that can stretch to 5 feet or 20 feet respectively.Ten termination types are available.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the RECU1-MTP-U-M-MTP-U-F  RECU1-MTP-U-M-MTP-U-F 4 Weeks   995.00    RETRACTABLE SENSOR CABLE, MTP MALE/FEMALE CONNECTORS,1 FOOT RETRACTED LENGTH. Compliant upon request
    RECU4-TA3M-TA3F 4 Weeks   3,255.00    RETRACTABLE SENSOR CABLE, TA3 MALE/TA3 FEMALE CONNECTOR, 4 FOOT RETRACTED LENGTH. Compliant upon request
    TECU10-SMP-U-M-SMP-U-F 3 Weeks   945.00    STRAIGHT SENSOR CABLE, SMP MALE/FEMALE CONNECTORS, 10 FOOT LONG PFA-COATED CABLE Compliant upon request
    TECU25-TA3M-TA3F 4 Weeks   3,145.00    STRAIGHT SENSOR CABLE,TA3 MALE/FEMALE CONNECTORS, 25 FOOT PFA-COATED CABLE Compliant upon request
    GECU10-OTP-U-M-OTP-U-F In Stock   875.00    STRAIGHT SENSOR CABLE,OTP MALE/FEMALE CONNECTORS, 10 FOOT LONG GLASS BRAIDED CABLE. RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Note: Retractable cables are expandable 5:1. One foot will expand to 5 ft. length. Note: PFA coated wire extension cables are constructed from 24 gage wire.
 Ordering Example: (1) RECU1-MTP-U-M-MTP-U-F Retractable cable,1ft(which stretches to 5 ft),with subminiature MTP male and female terminations, USD$995.00
 Part Number Builder
(1) (2) (3)   
-
-
-
-
Qty:

Option Descriptions
(1) RTD EXTENSION CABLES
  Select
RECU1 for Retractable cable 1 ft
RECU4 for Retractable cable 4 ft
GECU10 for Straight cable glass braided 10 ft
GECU25 for Straight cable glass braided 25 ft
TECU10 for Straight cable PFA-coated 10 ft
TECU25 for Straight cable PFA-coated 25 ft
(2) Termination 1
  Select
MTP-U-M for MTP male connector
OST-U-M for OST male connector
OTP-U-M for OTP male connector
SMP-U-M for SMP male connector
TA3M for TA3 male connector
(3) Termination 2
  Select
OST-U-F for OST female connector
OTP-U-F for OTP female connector
MTP-U-F for MTP female connector
SMP-U-F for SMP female connector
TA3F for TA3 female connector
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
"F" Series RTD Elements:
RTD Elements: OMEGAFILM™ Flat Profile Thin Film Platinum with Ceramic Base and Glass Coating
EXGG-2CU,EXGG-3CU,EXGG-4CU,<br>EXTT-2CU,EXTT-3CU,EXTT-4CU,<br>EXPP-2CU,EXPP-3CU EXGG-2CU,EXGG-3CU,EXGG-4CU,
EXTT-2CU,EXTT-3CU,EXTT-4CU,
EXPP-2CU,EXPP-3CU
:
RTD and Thermistor Extension Wire
View All RTDs View All RTDs:
View our large selection, including general purpose, quick disconnect, indutrial, extruder, surface measurement, and more!
316-RTD-4W-MO-250 316-RTD-4W-MO-250:
RTD MI Cable OMEGACLAD™ RTD Mineral Insulated Cable, 2, 3, or 4 Conductor MIC with MgO
MTP Jack Panel Series MTP Jack Panel Series:
Jack Panels for Mini 3-Prong ,3 Pole TC or RTD Connectors
TPJ-(*)-F TPJ-(*)-F:
Panel Jacks, 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs
   

   Back to topBack to top




MMV | 6 | 020