The RH-USB relative humidity/
temperature sensor provides a
standard USB output that directly feeds relative humidity and
temperature directly into your PC.
The free software displays,datalogs, and graphs the measurements.
The compact design is ideal for wall
or duct mounting. Each unit is
factory calibrated to provide
excellent sensitivity, fast response,
and stability. The unit features a
simple installation with a direct USB
connection. The free user software
converts your PC into both a
humidity and temperature meter,
chart recorder or data logger. The
design features a 316 SS NEMA 4
(IP66) housing. A mounting kit is
also available that allows for wall or
duct mounting.
SPECIFICATIONS Temperature: Range: -17 to 49ºC (1 to 120ºF) Accuracy: ±1ºC (±1.8°F) Relative Humidity: Range: 2 to 98% RH Accuracy: ±3% RH (@ 15 to 90% RH) Repeatability: ±1% RH PC Interface: USB USB Cable: Integral to sensor, 2 m (6') (shielded) Type A plug Software (Included): Requires Windows® 2000, XP, or Vista operating system Housing: 316 stainless steel Dimensions: 138 L x 16 mm D (5.5 x 0.625") Weight: 67 g (0.18 lbs)
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with an integral shielded 2 m (6') USB cable with Type-A connector, free software, removable protective sensor filter and operator’s manual. Ordering Example: (1) HX70-MKIT Wall/duct mounting kit, USD$780.00, plus (1) RH-USB USB Output RH/temp sensor, USD$8,185.00, USD$780.00 + 8,185.00 = USD$8,965.00