TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Automation Products >> Motion >> Parallel and Angular... >> RPLC Series - Parallel Gripper with Clean Room Rating

Parallel Pneumatic Grippers - Clean Room and Harsh Environent Rated

RPLC Series - Parallel Gripper with Clean Room Rating   
 
parallel pneumatic grippers
RPLC Series - Parallel Gripper with Clean Room Rating:Parallel Pneumatic Grippers - Clean Room and Harsh Environent Rated
Click for larger image.
   
USD$13,510.00  RPLC-1M
Precision Gripping - Preloaded V Roller Bearings Eliminate Side Play Resulting in Excellent Part Positioning
Class 10 Clean Room Rated with Corrosion Resistant Shield, Clean Room Grade Lubricant and Scavenge Port
Components Protected by Stainless Steel Shield for Use in Harsh Environments
Accuracy of 0.05 mm (0.002") and Repeatability of 0.03 mm (0.001")
Rigid and Low Friction Design Allows for Longer Finger lengths for Use on Delicate Parts
Non-Synchronous Motion Option Provides Independent Jaw Operation
Up to 5 Million Cycles in Typical Operation and 10 Million with Maintenance
Operating Temperature -35 to 80°C (-30 to 180°F)
System Requires 0.3 to 7 bar (5 to 100 psi) Dry Filtered (40 Micron or Better) Air Supply
Requires 4-Way, 2 Position Valve and Regulator for Delicate Parts

View related products - Motion

Click to scroll below to order See Specs PDF Related Items View a printer friendly page



RPLC Series Gripper is a pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are front mounted and are supported with 'Dual-V" roller bearings to provide low friction motion and are preloaded for maximum support and zero side play. This gripper supports longer finger length designs compared to other grippers of similar sizes. These grippers are available in stroke lengths from 6.4 to 19.1mm (0.25 to 0.75") with a grip force from 116 to 160 N (26 to 36 lbs).

RPLC gripper are Clean Room and Harsh Environment rated with a corrosion resistant shield to protect the drive and bearing mechanism from chips and other contaminants. All internal components are lubricated with clean room grade lubricant and the scavenger port can be used with vacuum to prevent escapement of particulate. It can also be used with pressure to repel particulate away from the jaws. This gripper is designed for class 10 clean room, FDA, and medical applications.

Linear motion pneumatic components are double acting cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

TECHNICAL SPECIFICATIONS
Pneumatic Specifications
    Pressure Operating Range: 0.3 to 7 bar(5 to 100 psi)
    Cylinder Type: Dual double acting
    Dynamic Seals: Internally lubricated Buna-N
    Valve Required to Operate: 4-way, 2-position
Air Quality Requirements
    Air Filtration: 40 micron or better
    Air Lubrication: Not necessary*
    Air Humidity: Low moisture content (dry)
Temperature Operating Range
    Buna-N Seals (Standard): -35 to 80°C(-30 to 180°F)
    FKMSeals (Optional): -30 to 120°C(-20 to 250°F)
Maintenance Specifications
Expected Life:
    Normal Application: 5 million cycles
    With Preventative Maintenance: 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes *Addition of lubrication will greatly increase service life.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    RPLC-1M 12 Weeks   13,510.00    Parallel Gripper with a stroke length of 6.4 mm (0.25') and a grip force of 116 N (26 lb)  
    RPLC-2M 12 Weeks   17,530.00    Parallel Gripper with a stroke length of 12.7 mm (0.050') and a grip force of 116 N (26 lb)  
    RPLC-3M 12 Weeks   26,270.00    Parallel Gripper with a stroke length of 19.1 mm (0.75') and a grip force of 160 N (36 lb)  
 Accessories
Click to expand/minimize a list of what others bought with the OSMK-008  OSMK-008 9 Weeks   1,005.00    Sensor mounting kit, 1 required  
Click to expand/minimize a list of what others bought with the OHSN-017  OHSN-017 In Stock   3,585.00    NPN magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required  
Click to expand/minimize a list of what others bought with the OHSP-017  OHSP-017 In Stock   5,350.00    PNP magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required  
Click to expand/minimize a list of what others bought with the CABL-010  CABL-010 In Stock   1,190.00    2 m (6') sensor extension cable with quick disconnect fitting, 1 or 2 required  
    CABL-013 12 Weeks   2,060.00    5 m (16') sensor extension cable with quick disconnect fitting, 1 or 2 required  
    OFSV-004 12 Weeks   2,815.00    M5 fail safe valve, 1 required  
All dollar amounts on this site are shown in US currency.

 Note: Cables and sensors sold sepatately.
 Ordering Example: (1) RPLC-1M Clean room rated parallel pneumatic gripper with a stroke of 6.4mm (.025'') and a grip force of 116N (26 lb)., USD$13,510.00

 Related Links - Related Products
 Related Products
Pneumatic Air Line Fittings Pneumatic Air Line Fittings:
Push-to-Connect Pneumatic Airline Fittings  - Discontinued
DLT Series DLT Series:
Linear Actuator Slides - Pneumatic Linear Motion Modular Series
DRF Series DRF Series:
DIN Rail Mount Configurable Signal Conditioners
TYUTH95 Series Polyurethane Tubing 95 Durometer TYUTH95 Series Polyurethane Tubing 95 Durometer:
Pneumatic Airline Tubing, used for compressed air systems
B72G-2AKAE3 B72G-2AKAE3:
Norgren Excelon® Modular Compressed Air Line Filter/Regulators for Control and Protection of Pneumatic Equipment.
H72A Series H72A Series:
Norgren Excelon® Compressed Air Filter Combination Units  - Discontinued
   

   Back to topBack to top




MMV | 6 | 020