TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Automation Products >> Motion >> Parallel and Angular... >> RPL Series Parallel Gripper

Parallel Pneumatic Grippers - Low Profile

RPL Series Parallel Gripper   
 
pneumatic parallel grippers
RPL Series Parallel Gripper:Parallel Pneumatic Grippers - Low Profile
Click for larger image.
   
USD$11,635.00  RPL-1M
Precision Gripping-Preloaded V Roller Bearings Eliminate Side Play Resulting in Excellent Part Positioning
Gripper Force 116 to 160 N (26 to 36 lbs) Stroke 6.4 to 19.1 mm (0.25 to 0.75")
Accuracy of 0.05 mm (0.002") and Repeatability of 0.03 mm (0.001")
Rigid and Low Friction Design Allows for Longer Finger Lengths for Use on Delicate Parts
Non-Synchronous Motion Option Provides Independent Jaw Operation
Up to 5 Million Cycles in Typical Operation and 10 Million with Maintenance
Operating Temperature -35 to 80°C (-30 to 180°F)
System Requires 0.3 to 7 bar (5 to 100 psi) Dry Filtered (40 Micron or Better) Air Supply
Requires 4 Way, 2 Position Valve and Regulator for Delicate Parts

View related products - Motion

Click to scroll below to order See Specs PDF Related Items View a printer friendly page



RPL Series Gripper is a pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are front mounted and are supported with 'Dual-V" roller bearings to provide low friction motion and are preloaded for maximum support and zero side play. This gripper supports longer finger length designs compared to other grippers of similar sizes. These grippers are available in stroke lengths from 6.4 to 19.1mm (0.25 to 0.75") with a grip force from 116 to 160 N (26 to 36 lbs).

Linear motion pneumatic components are double acting cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

TECHNICAL SPECIFICATIONS
Pneumatic Specifications
    Pressure Operating Range: 0.3 to 7 bar(5 to 100 psi)
    Cylinder Type: Dual double acting
    Dynamic Seals: Internally lubricated Buna-N
    Valve Required to Operate: 4-way, 2-position
Air Quality Requirements
    Air Filtration: 40 micron or better
    Air Lubrication: Not necessary*
    Air Humidity: Low moisture content (dry)
Temperature Operating Range
    Buna-N Seals (Standard): -35 to 80°C(-30 to 180°F)
    FKMSeals (Optional): -30 to 120°C(-20 to 250°F)
Maintenance Specifications
Expected Life:
    Normal Application: 5 million cycles
    With Preventative Maintenance: 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes *Addition of lubrication will greatly increase service life.


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    RPL-1M 12 Weeks   11,635.00    Parallel Gripper with a stroke length of 6.4mm (.025') and a grip force of 116 N (26 lb)  
    RPL-2M 12 Weeks   16,030.00    Parallel Gripper with a stroke length of 12.7mm (0.50') and a grip force of 116 N (26 lb)  
    RPL-3M In Stock   22,765.00    Parallel Gripper with a stroke length of 19.1mm (0.75') and a grip force of 160 N (36 lb)  
 Accessories
Click to expand/minimize a list of what others bought with the OSMK-008  OSMK-008 9 Weeks   1,005.00    Sensor mounting kit, 1 required  
Click to expand/minimize a list of what others bought with the OHSN-017  OHSN-017 In Stock   3,585.00    NPN magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required  
Click to expand/minimize a list of what others bought with the OHSP-017  OHSP-017 In Stock   5,350.00    PNP magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required  
Click to expand/minimize a list of what others bought with the CABL-010  CABL-010 In Stock   1,190.00    2 m (6') sensor extension cable with quick disconnect fitting, 1 or 2 required  
    CABL-013 12 Weeks   2,060.00    5 m (16') sensor extension cable with quick disconnect fitting, 1 or 2 required  
    OFSV-004 12 Weeks   2,815.00    M5 fail safe valve, 1 required  
All dollar amounts on this site are shown in US currency.

 Note: All models come with standard synchronous jaws, if non-synchronous jaws are required consult sales.
All sensors and cables sold sepatately.
 Ordering Example: (1) RPL-2M Mini pneumatic low profile gripper with jaw stoke of 12.7 mm (0.50''), USD$16,030.00

 Related Links - Related Products
 Related Products
Pneumatic Air Line Fittings Pneumatic Air Line Fittings:
Push-to-Connect Pneumatic Airline Fittings  - Discontinued
DLT Series DLT Series:
Linear Actuator Slides - Pneumatic Linear Motion Modular Series
DRF Series DRF Series:
DIN Rail Mount Configurable Signal Conditioners
TYUTH95 Series Polyurethane Tubing 95 Durometer TYUTH95 Series Polyurethane Tubing 95 Durometer:
Pneumatic Airline Tubing, used for compressed air systems
H72A Series H72A Series:
Norgren Excelon® Compressed Air Filter Combination Units  - Discontinued
B72G-2AKAE3 B72G-2AKAE3:
Norgren Excelon® Modular Compressed Air Line Filter/Regulators for Control and Protection of Pneumatic Equipment.
   

   Back to topBack to top




MMV | 6 | 020