TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Heaters Products >> Laboratory Equipment >> Laboratory Equipment >> RTAS

Air-Sensing Thermostats for Heating Cables

RTAS   
RoHS
 
Air-Sensing Thermostats for Heating Cables
RTAS:Air-Sensing Thermostats for Heating Cables
Click for larger image.
   
Ambient Air-Sensing
Complete with Integral Fluid Filled Thermostat
Setpoint Range 0 to 225°F
Ideal for Freeze Protection or Comfort Heating
Type RTAS-EP for Division II Areas

View related products - Laboratory Equipment

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Temperature Setpoint Range: –18 to 107°C (0 to 225°F)
Minor Scale Divisions: 5.6°C (10°F)
Switch Rating: 22 AMPS @ 120 to 480V ac, SPDT for Type RTAS; 11 AMPS @ 120 to 250V ac, SPDT for Type RTAS-EP
Maximum Sensor Exposure Temperature: 121°C (250°F)
Sensor Dimensions: 14.3 mm (9/16 inch ) O.D. x 7.6 cm (3 inches) long
Operating Ambient Temperature Range: –40 to + 71°C (–40 to + 160°F)
Factory Pre-Set and Calibrated for 4.4°C (40°F ) Operation
Weight: 0.9kg (2 lbs.)
Dimensions:
Length: 13.3 cm (5.25 in.)
Width: 10.8 cm (4.25 in)
Height When Mounted on Pipe: 15.9 cm (6.25 in.)

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 RTAS    Consult sales   Air Sensing Thermostat RoHS compliant
 RTAS-EP    Consult sales   Air Sensing Thermostat for Division II Areas RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
CWM CWM:
Constant Wattage Heat Cable
SRF3 and SRF5 and SRF8 SRF3 and SRF5 and SRF8:
Low Cost Self-Regulating Freeze Protection Heating Cable
SRM Series SRM Series:
Self-Regulating Rapid-Trace Heating Cable/Medium Temperature
SRL Series SRL Series:
Self-Regulating Heating Cable/Low Temperature
   

   Back to topBack to top




MMV | 6 | 020