The RTST splice and tee box is a NEMA 4X rated junction box designed to make straight
or tee connections for all OMEGALUX™ heating cables. This model provides
waterproof cable entry (for two cables for a splice or three cables for a tee), enclosure
support, terminal block and a waterproof, corrosion resistant wiring enclosure. A pipe strap (PS series) is required to attach this model to a pipe.
The RTPC power connection box is a NEMA 4X rated junction box designed to connect all
OMEGALUX heating cables to customer supplied power wiring. This kit provides waterproof cable
entry for up to three cables, enclosure support, terminal block and a waterproof, corrosion
resistant wiring enclosure with a 3/4" opening to accept a conduit hub (Model CCH-1). A pipe strap (PS series) is required to attach this model to a pipe.
† All dollar amounts on this site are shown in US currency.