TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Heaters Products >> Tubular Heaters >> Tubular Heaters >> RTU Series

3/8" Diameter Heart Cross-Section Tubular Heater  - Discontinued

RTU Series   
RoHS
 
Tubular Heater
RTU Series:3/8
Click for larger image.
   
INCOLOY Sheath
400 - 2500 Watts
120, 208, 240, 275 and 480 Volt
40 W/In2
11/2" Cold End (400-650 Watts)
21/8" Cold End (800 - 2,500 Watts)
1600°F Max. Sheath Temp.
Component of Radiant Heater (Type RAD and RADD)

View related products - Tubular Heaters

Click to scroll below to order See Specs PDF View a printer friendly page

The RTU series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

APPLICATIONS
• Radiant Heating in Room Ambient • Heating High Velocity Air • Low Temperature Clamp-ons

ADVANTAGES
Specially constructed to provide excellent service life in radiant heating applications.

FEATURES
Type 8 Terminals: Standard with threaded clip to facilitate wiring. Retaining Rings locate elements in radiant heater assemblies. Work Temperatures: See Tubular Heater Overview section. Bending: Customer’s minimum inside bending radius is 11/2". See bending requirements in the Tubular Heater Overview section.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 RTU-2063AX35/120    Consult sales   400 Watt, 120 Vac RoHS compliant
 RTU-2063AX29/120    Consult sales   650 Watt, 120 Vac RoHS compliant
 RTU-2083A/120    Consult sales   800 Watt, 120 Vac RoHS compliant
 RTU-2083A/240    Consult sales   800 Watt, 240Vac RoHS compliant
 RTU-3113A/120    Consult sales   1100 Watt, 120 Vac RoHS compliant
 RTU-3113A/240    Consult sales   1100 Watt,240 Vac RoHS compliant
 RTU-3113AV/275    Consult sales   1100 Watt,275 Vac RoHS compliant
 RTU-5253M/480    Consult sales   2500 Watt, 480 Vac RoHS compliant
 RTU-8453AV/275    Consult sales   4500 Watt, 275 Vac RoHS compliant
 RTU-8453A/480    Consult sales   4500 Watt, 480 Vac RoHS compliant

 Order Models Not Listed
 
  Reset  

All dollar amounts on this site are shown in US currency.


   

   Back to topBack to top




MMV | 6 | 020