TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> pH and Conductivity... >> Water and Soil Analy... >> Portable and Benchto... >> RVB

Digital Rotational Viscometer

RVB   
1 year warranty CE
 
Viscometer - RVB Series - OMEGA
RVB:Digital Rotational Viscometer
Click for larger image.
   
Analog or Digital Models
Measurement Range: 10 to 2,000,000 CPS (RVB-2)
Spindle Speeds: 0.3 to 60 RPM
Backlit LCD Display (RVB-2)
User Controlled Stepper Motor
Stainless Steel Spindles (4 Included)

View related products - Water and Soil Analysis Instrumentation

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The rotational viscometer RVB-2 Series is a highly sensitive and reliable instrument used to measure and test the viscosity of a fluid. The motor is used to drive and regulate the constant speed of the rotor. When rotated the liquid will produce a viscosity moment. The higher the viscosity of liquids, the higher the viscosity moment and the lower the viscosity of liquids, the lower the viscosity moment. The viscosity moment is determined by the resistance to the sensor rotation, and the viscosity of measured liquids is calculated and displayed by the processor. The RVB-2 is used to determine viscosities of greases, paints, plastics, foods, pharmaceuticals, adhesives, and various other fluids.

Specifications
Measurement Range:
    RVB-1: 10 to 1,000,000 CPS
    RVB-2: 10 to 2,000,000 CPS
Rotor Specification: Number 1 to 4, four types of rotors
Rotation Speed of Rotor:
    RVB-1: 6, 12, 30 or 60 RPM
    RVB-2: 0.3, 0.6, 1.5, 3, 6, 12, 30 or 60 RPM
Measurement Error:
    RVB-1: ±5% (Full Scale)
    RVB-2: ±3% (Full Scale)
Power Supply: AC 120V ±10%, 50 Hz ± 10%
Ambient Temperature: 5 to 35°C (41 to 95°F)
Relative Humidity: Not more than 80% RS232 output


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 RVB-1    Consult sales   Needle indicating rotational viscometer 10 to 1,000,000 CPS range  
 RVB-2    Consult sales   Digital rotational viscometer 10 to 2,000,000 CPS range  
 RVB-PP    Consult sales   RVB-2 replacement printer paper  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with power cord, 4 spindles, mounting stand, printer (RVB-2 only) and operator’s manual.

 Related Links - Manual
 Product Manual
   Download Rotational Viscometer Manual
   Download Rotational Viscometer Manual
   

   Back to topBack to top




MMV | 6 | 020