OMEGA™ strain gage rosettes are available in a variety of different
models to cover most strain measurement applications.
The rugged construction and flexibility make these general purpose
strain gages suitable for static and dynamic measurement with
a high degree of accuracy. The measuring grid is formed by
etching Constantan foil, which is then completely sealed in
a carrier medium composed of polyimide film. Either ribbon leads
or solder pad termination style strain gages are available.
Standard strain gages have temperature coefficients matched to
either steel of aluminum.
† All dollar amounts on this site are shown in US currency.
Note: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package.