|
AA, BB, JJ and LL Bimetal Thermometers |
|
|
|
|
|
|
|
|
All 316/316L SS Wetted Parts
|
|
All Welded Construction
|
|
Easy to Calibrate Reset Screw
|
|
Hermetically Sealed
|
|
32 Ra Max on All Wetted Surfaces
|
|
Standard Connection: 1½" Tri-Grip (Tri-Clamp® Compatible)
|
|
6 mm (¼") Standard Stem Diameter
|
|
Glass Lens Standard
|
|
Standard Lengths From 2½ to 15"
|
View related products - Glass Bulb and DialTemp Thermometers
|
| |
|
|
|
The bimetal thermometer is specially designed for direct insertion into process applications when a standard thermowell is not specified or the process environment is not exposed to pressure. The bimetal thermometer is ideal for process industries.
Fahrenheit |
Celsius |
Dual |
Range | Div. |
Range | Div. |
Range | Div. |
-40 to 160°F |
2° |
-40 to 70°C |
1° |
-40 to 160°F -40 to 70°C |
2° 1° |
25 to 125°F** |
1° |
0 to 50°C** |
1° |
0 to 200°F |
2° |
0 to 100°C |
2° |
25 to 125°F** -5 to 50°C |
1° 1° |
0 to 250°F |
2° |
-20 to 120°C |
1° |
50 to 300°F |
2° |
0 to 150°C |
1° |
0 to 200°F -10 to 90°C |
2° 1° |
50 to 500°F |
5° |
0 to 250°C |
5° |
150 to 750°F |
10° |
50 to 400°C |
5° |
0 to 250°F -20 to 120°C |
2° 2° |
** 4" minimum stem length. |
|
50 to 300°F 10 to 150°C |
2° 2° |
50 to 500°F 10 to 260°C |
5° 5° |
150 to 750°F 70 to 400°C |
10° 5° |
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Note: OPTIONS: add "-SF" to the end of the model number for the silicone filled option, add $50 to price, add "-PY" to the end of the model number for a polycarbonate window and add $7 to the price, add "-R20" to the end of the model number for Ra20 max wetted finish and add $40 to price and $3/inch, add "-NIST" to end of the model number for a 3 point NIST calibration certificate and add $100 to price.
Ordering Example: (1) JJ--40-160F-21/2 2½ inch Stem Length, 5, USD$16,030.00
|
|
|
Part Number Builder |
|
Option Descriptions
|
(1)
|
Series
|
|
Select AA for AA Series BB for BB Series LL for LL Series JJ for JJ Series
(2)
|
Temperature Range
|
|
Select -40-160F for -40 to 160°F 25-125F for 25 to 125°F 0-200F for 0 to 200°F 0-250F for 0 to 250°F 50-300F for 50 to 300°F 50-500F for 50 to 500°F 150-750F for 150 to 750°F -40-70C for -40 to 70°C 0-50C for 0 to 50°C 0-100C for 0 to 100°C -20-120C for -20 to 120°C 0-150C for 0 to 150°C 0-250C for 0 to 250°C 50-400C for 50 to 400°C -40-160F/-40-70C for -40 to 160°F (-40 to 70°C) 25-125F/-5-50C for 25 to 125°F (-5 to 50°C) 0-200F/-10-90C for 0 to 200°F (-10 to 90°C) 0-250F/-20-120C for 0 to 250°F (-20 to 120°C) 50-300F/10-150C for 50 to 300°F (10 to 150°C) 50-500F/10-260C for 50 to 500°F (10 to 260°C) 150-750F/70-400C for 150 to 750°F (70 to 400°C)
(3)
|
Stem Length
|
|
Select 21/2 for 2 1/2 in 4 for 4 in 6 for 6 in 9 for 9 in 12 for 12 in 15 for 15 in
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
|
|
| |
|
Back to top
|
|
|