Designed to house electrical and electronic controls, instruments,
and components. The SCE-ELJ provides protection from dust, dirt,
oil and water. These consolets can be used indoors or outdoors
and can be mounted on either of two sides to give a control surface
inclined 30° or 60°. They can also be mounted on desks, machines,
or pedestals. Finished in ANSI-61 gray powder coating inside and
out, optional sub-panels are powder coated white.
Industry Standards : IS2
NEMA Type 4, 12 and 13
UL Listed Type 4 and 12
CSA Type 4 and 12
IEC 60529 IP 66
† All dollar amounts on this site are shown in US currency.
Note: * Sub-panel sold separately. Ordering Example:OMEGA Engineering : Customer Service Center