The SCE-ELSSLPPL Series of electrical enclosures are designed to
house electrical and electronic controls, instruments and equipment in
areas which may be regularly hosed down or are in very wet
conditions. These stainless steel electrical cabinets provide protection
from dust, dirt, oil and strong jets of water. This outdoor electrical
control panel is the solution for weatherproof applications.
SPECIFICATIONS Industry Standards (IS6): NEMA: Type 3R, 4, 4X, 12 and Type 13 UL Listed: Type 3R, 4, 4X and 12 CSA: Type 4, 4X and 12 IEC: 60529 IP66 Note: For
outdoor applications a drip shield is recommended. Finish: #4 brushed finish on all exterior surfaces
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with mounting hardware, sealing washers and hole plugs. Ordering Example:OMEGA Engineering : Customer Service Center