|
SCE-SCR Series Small Indoor Electrical Enclosures |
|
|
|
|
|
USD$3,205.00
SCE-404SC
|
|
0.063" Carbon Steel
|
|
Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
|
|
Captivated Cover Screws Thread Into Sealed Wells
|
|
Oil Resistant Gasket
|
|
Standoffs Provided for Mounting Optional Panels
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
Application
The SCE-SCR Series electrical enclosures are designed for use as
electrical junction
boxes, terminal wiring boxes, instrument
housings, and electrical control enclosures.
These electrical enclosures provide protection from dust, oil
and water.
Finish
ANSI-61 gray powder coating inside and out
over phosphatized surfaces. Optional panels
are powder coated white.
Industry Standards
NEMA Type 4, 12 & Type 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP66
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
|
CG Series: |
Liquid Tight Cord Grips and Strain Reliefs |
|
|
|
|
|
|
|
|
|
|
|
|
|
|