|
SCE-XELLP Series NEMA 4 Disconnect Enclosure |
|
|
|
|
Indoor-Outdoor Enclosures with Provisions for Disconnect
|
Click for larger image. |
|
|
USD$160,175.00
SCE-60XEL4912LP
|
|
Carbon Steel and 304 or 316L Stainless Steel
|
|
Seams Continuously Welded and Ground Smooth
|
|
Flange Trough Collar Around All Sides of Door Opening
|
|
Oil-Resistant Gasket
|
|
Concealed Hinge and Removable Center Post
|
|
3-Point Latching Mechanism
|
|
Removable Print Pocket
|
|
15" Removable Floor Stands
|
|
Mechanical Interlock from Main to Secondary Door
|
|
Black Zinc Die Cast Coinproof/ Padlocking Handle on Main, Padlocking Handle on All Other Doors
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
The SCE-XELLP Series two door indoor/
outdoor electrical enclosures are designed
to house electrical and electronic controls,
instruments and equipment in areas which
may be regularly hosed down or are in very
wet conditions. These electrical control panels
provide protection from dust, dirt, oil and
water. This outdoor electrical control panel is
the solution for waterproof and weatherproof
applications. The enclosures are extra deep for
applications requiring more interior space.
These enclosures are available in 0.125" thick
carbon steel (0.104" thick door) with
ANSI-61 gray powder coated inside and out.
The sub-panels are powder coated white. The
stainless steel models are available in
0.104" thick 304 or 316L stainless steel,
with #4 brushed finish.
SPECIFICATIONS
Industry Standards: IS3
NE MA Type: 3R, 12 and type 13
UL Listed Type: 3R and12
CSA Type: 3R and 12
IEC: 60529 IP55
Industry Standards: IS4
NE MA Type: 3R, 4, 12 and type 13
UL Listed Type: 3R, 4 and12
CSA Type: 3R, 4 and 12
IEC: 60529 IP66
Industry Standards: IS5
NE MA Type: 3R, 4, 4X, 12 and type 13
UL Listed Type: 3R, 4, 4X, and 12
CSA Type: 3R, 4, 4X, and 12
IEC: 60529 IP66
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) SCE-60XEL4912LP NEMA 3R & 4 Carbon steel disconnect enclosure, USD$160,175.00
(1) SCE-60XEL4912SSLP NEMA 3R & 4X 304 Stainless steel disconnect enclosure, USD$434,230.00
|
|
|
|
|
| |
|
Back to top
|
|
|