|
SCE-ELSS Series Stainless Steel Electrical Enclosures |
|
|
|
|
|
USD$33,955.00
SCE-12EL1206SSLP
|
|
0.075" Stainless Steel
|
|
Seams Continuously Welded and Ground Smooth
|
|
Flange Trough Collar Around All Sides of Door Opening
|
|
Oil-Resistant Gasket
|
|
Collar Studs Provided for Mounting Optional Sub-Panels
|
|
Stainless Steel Concealed Hinge
|
|
Removable and Interchangeable Doors
|
|
Black Quarter Turn Latches
|
|
Latches Are Opened or Closed With a Screwdriver (Optional Tamper-Resistant Inserts Are Available)
|
|
Mounting Holes In Back of Enclosure
|
|
Mounting Hardware, Sealing Washer and Hole Plug Included
|
|
Removable Print Pocket
|
|
Ground Studs On Door and Body
|
|
Optional Mounting Feet Available
|
|
Door Hardware Available
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
|
If your application requires Flush Wall Mounting, see our flush mount kits in the accessories table, one kit required for the width dimension and one for the height.
|
Application
The SCE-ELSS Series Electrical Enclosures are designed to house
electrical and electronic
controls, instruments and equipment in
areas which may be regularly hosed down
or are in very wet conditions. These stainless steel electrical cabinets
provide protection from dust, dirt, oil and strong jets of water.
This outdoor electrical control panel is the solution for weatherproof
applications
Finish
#4 brushed finish on all exterior surfaces.
Optional panels are powder coated white.
IS5 Industry Standards
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|