|
SCE-ELJ Series Enviroline® Junction Electrical Enclosures |
|
|
|
|
|
USD$3,545.00
SCE-604ELJ
|
|
0.063" Carbon Steel
|
|
Seams Continuously Welded and Ground Smooth
|
|
Flange Trough Collar Around All Sides of Door Opening
|
|
Oil-Resistant Gasket
|
|
Standoffs Provided for Mounting Optional Panels
|
|
Doors Open 180º with Removable Hinges
|
|
Black Mini ¼ Turn Latches
|
|
Latches Are Opened or Closed with a Screwdriver
|
|
Mounting Feet Included, with Sealing Washers and Hole Plugs
|
|
Ground Stud on Door and Body
|
|
Viewing Window Available in 10"x 8" to 20"x 20"
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
Application
NEMA type 4 electrical enclosures and cabinets can be uses indoors or outdoors. These
enclosures are designed with hinge pins for easy door removal and
have standoffs for mounting sub-panels.
They are designed to house electrical controls,
instruments and components in areas, which may
be regularly hosed down or are in very wet
or oily conditions. The SCE-ELJ series electrical enclosure and cabinets provides protection against windblown rain and
dust, splashing or hose directed water, and external formation of
ice.
Finish
ANSI-61 gray powder coating inside and out
over phosphatized surface. Optional panels
are powder coated white.
Industry Standards IS2
NEMA Type 4, 12, & 13
UL Listed Type 4 & 12
CSA Type 4 & 12
IEC 60529 IP 66
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
|
CG Series: |
Liquid Tight Cord Grips and Strain Reliefs |
|
|
|
|
|
|
|
|
|
EGB3000: |
Molded Case Circuit Breakers |
|
|
|
|
|
|
|