TEL: 01-800-099-0420 (In México) | 001-203-359-7577 (Outside México)
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Home >> Automation Products >> NEMA Electrical Encl... >> Wall Mount Electrica... >> SCE-ELJSS Series Stainless Steel Electrical Enclosures

NEMA Type 4X 304 and 316 Stainless Steel Enviroline® Junction Enclosures for outdoor and wash down applications, 6x4 to 16x14 sizes

SCE-ELJSS Series Stainless Steel Electrical Enclosures   
1 year warranty RoHS
304 and 316 Stainless Steel Enclosures
SCE-ELJSS Series Stainless Steel Electrical Enclosures:NEMA Type 4X 304 and 316 Stainless Steel Enviroline® Junction Enclosures for outdoor and wash down applications, 6x4 to 16x14 sizes
Click for larger image.
   
USD$8,820.00  SCE-604ELJSS
0.063" Stainless Steel Type 304 and 316
Seams Continuously Welded and Ground Smooth
Flange Trough Collar Around All Sides of Door Opening
Oil-Resistant Gasket
Standoffs Provided for Mounting Optional Sub-panels
Doors Open 180º with Removable Hinges
Black Mini ¼ Turn Latches
Latches Are Opened or Closed with a Screwdriver
Mounting Feet, Sealing Washers and Hole Plugs Included
Ground Stud on Door and Body

View related products - NEMA Electrical Enclosures

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Application
The SEC-ELJSS Series electrical enclosures are designed to house electrical controls, instruments and components in areas, which may be regularly hosed down or are in very wet or oily conditions. These electrical enclosures provide protection from dust, dirt, oil, and water. For outdoor application a drip shield is recommended.

Finish
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.

Industry Standards IS5
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X &12
CSA Type 12, 4, & 4X
IEC 60529 IP 66


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 Electrical Enclosures - Subpanels sold separately
 NEMA Type 4x 304 Stainless Steel Enviroline Junction Electrical Enclosures
    SCE-604ELJSS 2 Weeks   8,820.00    Enclosures, Height=6.00 Width=4.00 Depth=4.00 RoHS compliant
    SCE-606ELJSS 2 Weeks   10,480.00    Enclosures, Height=6.00 Width=6.00 Depth=4.00 RoHS compliant
    SCE-806ELJSS 2 Weeks   9,890.00    Enclosures, Height=8.00 Width=6.00 Depth=4.00 RoHS compliant
Click to expand/minimize a list of what others bought with the SCE-8066ELJSS  SCE-8066ELJSS 2 Weeks   11,275.00    Enclosures, Height=8.00 Width=6.00 Depth=6.00 RoHS compliant
    SCE-1008ELJSS 2 Weeks   14,160.00    Enclosures, Height=10.00 Width=8.00 Depth=4.00 RoHS compliant
    SCE-10086ELJSS In Stock   16,465.00    Enclosures, Height=10.00 Width=8.00 Depth=6.00 RoHS compliant
Click to expand/minimize a list of what others bought with the SCE-1210ELJSS  SCE-1210ELJSS 2 Weeks   18,500.00    Enclosures, Height=12.00 Width=10.00 Depth=6.00 RoHS compliant
    SCE-12108ELJSS In Stock   19,755.00    Enclosures, Height=12.00 Width=10.00 Depth=8.00 RoHS compliant
    SCE-1212ELJSS 2 Weeks   20,235.00    Enclosures, Height=12.00 Width=12.00 Depth=6.00 RoHS compliant
Click to expand/minimize a list of what others bought with the SCE-1412ELJSS  SCE-1412ELJSS 2 Weeks   21,470.00    Enclosures, Height=14.00 Width=12.00 Depth=6.00 RoHS compliant
    SCE-14128ELJSS 2 Weeks   23,825.00    Enclosures, Height=14.00 Width=12.00 Depth=8.00 RoHS compliant
Click to expand/minimize a list of what others bought with the SCE-1614ELJSS  SCE-1614ELJSS 2 Weeks   25,150.00    Enclosures, Height=16.00 Width=14.00 Depth=6.00 RoHS compliant
    SCE-16148ELJSS 2 Weeks   28,305.00    Enclosures, Height=16.00 Width=14.00 Depth=8.00 RoHS compliant
 NEMA Type 4x 316 Stainless Steel Enviroline Junction Electrical Enclosures
    SCE-604ELJSS6 2 Weeks   10,485.00    Enclosures, Height=6.00 Width=4.00 Depth=4.00 RoHS compliant
    SCE-606ELJSS6 2 Weeks   12,600.00    Enclosures, Height=6.00 Width=6.00 Depth=4.00 RoHS compliant
    SCE-806ELJSS6 2 Weeks   12,270.00    Enclosures, Height=8.00 Width=6.00 Depth=4.00 RoHS compliant
    SCE-8066ELJSS6 2 Weeks   14,120.00    Enclosures, Height=8.00 Width=6.00 Depth=6.00 RoHS compliant
    SCE-1008ELJSS6 2 Weeks   17,465.00    Enclosures, Height=10.00 Width=8.00 Depth=4.00 RoHS compliant
    SCE-10086ELJSS6 2 Weeks   19,945.00    Enclosures, Height=10.00 Width=8.00 Depth=6.00 RoHS compliant
    SCE-1210ELJSS6 2 Weeks   21,375.00    Enclosures, Height=12.00 Width=10.00 Depth=6.00 RoHS compliant
    SCE-12108ELJSS6 In Stock   24,720.00    Enclosures, Height=12.00 Width=10.00 Depth=8.00 RoHS compliant
    SCE-1212ELJSS6 2 Weeks   24,720.00    Enclosures, Height=12.00 Width=12.00 Depth=6.00 RoHS compliant
    SCE-1412ELJSS6 2 Weeks   26,805.00    Enclosures, Height=14.00 Width=12.00 Depth=6.00 RoHS compliant
    SCE-14128ELJSS6 2 Weeks   28,295.00    Enclosures, Height=14.00 Width=12.00 Depth=8.00 RoHS compliant
    SCE-1614ELJSS6 2 Weeks   29,485.00    Enclosures, Height=16.00 Width=14.00 Depth=6.00 RoHS compliant
    SCE-16148ELJSS6 2 Weeks   34,120.00    Enclosures, Height=16.00 Width=14.00 Depth=8.00 RoHS compliant
 Steel Sub-panels with White Powder Coat
    SCE-6P4J In Stock   243.00    Steel sub-panel for 6x4 enclosure RoHS compliant
    SCE-6P6J 2 Weeks   308.00    Steel sub-panel for 6x6 enclosure RoHS compliant
    SCE-8P6J 2 Weeks   365.00    Steel sub-panel for 8x6 enclosure RoHS compliant
    SCE-10P8J    Consult sales   Steel sub-panel for 10x8 enclosure RoHS compliant
    SCE-12P10J Consult Sales   590.00    Steel sub-panel for 12x10 enclosure RoHS compliant
    SCE-12P12J 2 Weeks   760.00    Steel sub-panel for12x12 enclosure RoHS compliant
Click to expand/minimize a list of what others bought with the SCE-14P12J  SCE-14P12J 2 Weeks   910.00    Steel sub-panel for 14x12 enclosure RoHS compliant
Click to expand/minimize a list of what others bought with the SCE-16P14J  SCE-16P14J 2 Weeks   1,540.00    Steel sub-panel for 16x14 enclosure RoHS compliant
 Pre-cut 35x7.5 mm DIN Rail - Lengths are Cut to Match Width of Sub-panels
    DRTB-RAIL-4 In Stock   313.00    Pre-cut DIN rail for 4" wide enclosure, actual width 2.75" RoHS compliant
    DRTB-RAIL-6 In Stock   286.00    Pre-cut DIN rail for 6" wide enclosure, actual width 4.75" RoHS compliant
    DRTB-RAIL-8 In Stock   296.00    Pre-cut DIN rail for 8" wide enclosure, actual width 6.75" RoHS compliant
    DRTB-RAIL-10 In Stock   313.00    Pre-cut DIN rail for 10" wide enclosure, actual width 8.75" RoHS compliant
    DRTB-RAIL-12 In Stock   353.00    Pre-cut DIN rail for 12" wide enclosure, actual width 10.75" RoHS compliant
    DRTB-RAIL-14/16 In Stock   374.00    Pre-cut DIN rail for 14 or 16" wide enclosure, actual width 12.75" RoHS compliant
 Drip Shield Kits - screws and sealing washers included
    SCE-DS12SS 2 Weeks   5,065.00    12" wide drip shield RoHS compliancy undetermined
    SCE-DS16SS 2 Weeks   6,025.00    16" wide drip shield RoHS compliancy undetermined
 Dead Front Panel Kits, includes panel and hardware
    SCE-DFJ1008 2 Weeks   3,440.00    Front panel kit for 10x8 enclosure RoHS compliancy undetermined
    SCE-DFJ1210 In Stock   3,440.00    Front panel kit for 12x10 enclosure RoHS compliancy undetermined
    SCE-DFJ1212 2 Weeks   3,815.00    Front panel kit for 12x12 enclosure RoHS compliancy undetermined
    SCE-DFJ1412 2 Weeks   3,935.00    Front panel kit for 14x12 enclosure RoHS compliancy undetermined
    SCE-DFJ1614 2 Weeks   4,210.00    Front panel kit for 16x14 enclosure RoHS compliancy undetermined
    SCE-DFJ2016 2 Weeks   4,540.00    Front panel kit for 20x16 enclosure RoHS compliancy undetermined
 ACCESSORIES
    POWER CORD-SE-M16 In Stock   545.00    8' Power cord with M16 cable gland strain relief, 3x16 AWG, 250Vac max. RoHS compliancy undetermined
    SCE-ELJMFKSS 2 Weeks   3,480.00    Mounting Foot Kit for Wall Mounting, 4 mounts and fasteners per kit NEMA 4, 4X & 12 - Included with Enclosure RoHS compliancy undetermined
 Mini ¼ Turn Door Latches for Additional Security and Easy Access
Click to expand/minimize a list of what others bought with the SCE-MINIQLB  SCE-MINIQLB 2 Weeks   2,535.00    Black Non-locking Lever Knob RoHS compliancy undetermined
    SCE-MINIQKLB In Stock   4,000.00    Black Key Locking Lever Knob RoHS compliancy undetermined
    SCE-MINIQ6MS In Stock   3,050.00    Black 6mm Square with Hand Key (large) RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
EGB3000 EGB3000:
Molded Case Circuit Breakers
ASK Fuse Holder Series ASK Fuse Holder Series:
DIN Rail Fuse Holders
WMS Series Supplementary Protectors WMS Series Supplementary Protectors:
UL 1077 Dual Rated AC & DC Circuit Breaker Protection - Discontinued
C25 Series C25 Series:
Definite Purpose Contactors
XRU1D Series XRU1D Series:
STANDARD TERMINAL BLOCK RELAYS
XRU1H Series XRU1H Series:
High Current Terminal Block Relays
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
22mm Pilot devices - Pushbuttons, Selector Switches and E-Stop Pilot Devices 22mm Pilot devices - Pushbuttons, Selector Switches and E-Stop Pilot Devices:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
10250T Series Pushbuttons and Selector Switches 10250T Series Pushbuttons and Selector Switches:
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
HW3000 Series Hook-Up Wire HW3000 Series Hook-Up Wire:
PVC Hook Up Wire, 300 V UL appliance wire
   

   Back to topBack to top




MMV | 6 | 020