|
SCE-FS Series Electrical Enclosure |
|
|
|
|
|
USD$69,045.00
SCE-60EL2418FS
|
|
0.104" Carbon Steel
|
|
Concealed Hinge
|
|
Removable and Interchangeable Doors
|
|
Flange Trough Collar Around All Sides of Door Opening
|
|
Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
|
|
Strong, Rigid Construction with Stiffeners Welded On Backs of Single Access Boxes
|
|
Lifting Eyes for Easy Handling
|
|
Black ZInc Die Cast Keylocking/ Padlocking Handle
|
|
3-Point Latching Mechanism
|
|
Latch Rods Have Rollers for Easier Door Closing
|
|
Removable Print Pocket Provided On Door
|
|
Mounting Channels Welded Horizontally On Sides of Interior Body At Top, Bottom and Middle for Mounting Optional Panels or Rack Mounting Angles
|
|
Oil Resistant Gasket
|
|
Ground Stud on Door
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
Application
The SCE-FS Series electrical enclosure is designed to house a
variety of electrical and electronic controls, equipment and instruments.
Provisions for optional surface mounting
or rack mounting of almost any type of
equipment. Provides protection from dust,
dirt, water and oil. The enclosures are
extra deep for weatherproof applications requiring more
interior space.
Finish
These electrical cabinets are white powder coating inside and ANSI-61
recoatable gray finish outside over
phosphatized surfaces. Stainless steel
enclosures are Type 304 stainless with #4
brushed finish. Optional panels are powder
coated white.
Industry Standard IS3
NEMA Type 3R, 12 & 13
UL Listed Type 3R & 12
CSA TYpe 3R & 12
IEC 60529 IP 55
Industry Standard IS4
NEMA Type 3R, 4, 12 & 13
UL Listed Type 3R, 4 & 12
CSA TYpe 3R, 4 & 12
IEC 60529 IP 66
To maintain NEMA Type 3R rating, a drip shield is recommended.
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
EGB3000: |
Molded Case Circuit Breakers |
|
|
|
|
|
KT011 Series: |
Compact DIN Rail Thermostat with UL-approval and Tool-Free Wiring |
|
|
|
|
|
|
|
|
|
|
|
|
|