|
SCE-PBA Series Sloping Pushbutton Enclosures |
|
|
|
|
|
USD$8,800.00
SCE-6PBA
|
|
0.075" Carbon Steel
|
|
Continuously Welded Seams
|
|
Captivated Cover Screws Thread Into Sealed Wells
|
|
4-Way Pushbutton Holes Accept All Brands of Oil-Tight Pushbuttons, Switches and Pilot Lights
|
|
Oil-Resistant Gasket
|
|
NEMA 12/13 Environmental Rating
|
View related products - NEMA Electrical Enclosures
|
| |
|
|
|
Application
Designed to offer protection for all standard
brands of oil-tight pushbuttons, switches,
and pilot lights where slanted surfaces are
desired. It offers protection from dust, dirt,
oil and water.
Finish
ANSI-61 gray powder coating inside and out
over phosphatized surfaces.
Industry Standards
NEMA Type 12 & Type 13
UL Listed Type 12
CSA Type 12
IEC 60529 IP 55
|
| |
|
|
|
|
|
† All dollar amounts on this site are shown in US currency.
|
|
|
|
|
| |
Related Links -
Related Products
|
Related Products |
|
10250T Series: |
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures |
|
|
|
|
|
|
|
|
|
|
|
|
|